Catalogs
Tube Fittings and Adapters — Caps and Plugs — Caps
Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Racores para Tubo Galgables y Adaptadores:
Disponibles en medidas de tubo desde 2 a 50 mm y desde 1/16 a 2 pulg.; Galgabilidad consistente en la instalación inicial; Fácil desconexión y reutilización; Gran variedad de materiales y configuraciones
Accesorios de PFA:
Temperaturas de servicio desde 20 a 204°C (70 a 400ºF); Presiones de servicio hasta 18,9 bar (275 psig); Tamaños desde 1/8 a 1/2 pulg.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-400-C-SG2 | Super Duplex Stainless Steel | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| 2507-600-C-SG2 | Super Duplex Stainless Steel | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
| 2507-810-C-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
| 6MO-400-C | 6-Moly | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| 6MO-810-C | 6-Moly | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
| B-100-C | Latón | 1/16 pulg. | Racor Swagelok® | - | - | View Product |
| B-1010-C | Latón | 5/8 pulg. | Racor Swagelok® | - | - | View Product |
| B-200-C | Latón | 1/8 pulg. | Racor Swagelok® | - | - | View Product |
| B-400-C | Latón | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| B-600-C | Latón | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
| B-810-C | Latón | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
| PFA-420-C | PFA | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-100-C | Acero inoxidable 316 | 1/16 pulg. | Racor Swagelok® | - | - | View Product |
| SS-1010-C | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-10M0-C | Acero inoxidable 316 | 10 mm | Racor Swagelok® | - | - | View Product |
| SS-1210-C | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-12M0-C | Acero inoxidable 316 | 12 mm | Racor Swagelok® | - | - | View Product |
| SS-14M0-C | Acero inoxidable 316 | 14 mm | Racor Swagelok® | - | - | View Product |
| SS-15M0-C | Acero inoxidable 316 | 15 mm | Racor Swagelok® | - | - | View Product |
| SS-1610-C | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | - | - | View Product |
| SS-16M0-C | Acero inoxidable 316 | 16 mm | Racor Swagelok® | - | - | View Product |
| SS-18M0-C | Acero inoxidable 316 | 18 mm | Racor Swagelok® | - | - | View Product |
| SS-2000-C | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-200-C | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-20M0-C | Acero inoxidable 316 | 20 mm | Racor Swagelok® | - | - | View Product |
| SS-22M0-C | Acero inoxidable 316 | 22 mm | Racor Swagelok® | - | - | View Product |
| SS-2400-C | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | - | - | View Product |
| SS-25M0-C | Acero inoxidable 316 | 25 mm | Racor Swagelok® | - | - | View Product |
| SS-300-C | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | - | - | View Product |
| SS-3200-C | Acero inoxidable 316 | 2 pulg. | Racor Swagelok® | - | - | View Product |
| SS-3M0-C | Acero inoxidable 316 | 3 mm | Racor Swagelok® | - | - | View Product |
| SS-400-C | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-4M0-C | Acero inoxidable 316 | 4 mm | Racor Swagelok® | - | - | View Product |
| SS-500-C | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | - | - | View Product |
| SS-600-C | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-6M0-C | Acero inoxidable 316 | 6 mm | Racor Swagelok® | - | - | View Product |
| SS-810-C | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
| SS-8M0-C | Acero inoxidable 316 | 8 mm | Racor Swagelok® | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.