text.skipToContent text.skipToNavigation

Racores para Tubo y Adaptadores — Recambios y Accesorios — Galgas de Inspección de Montaje

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Racores para Tubo y Adaptadores — Recambios y Accesorios — Galgas de Inspección de Montaje
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
MS-IG-100 - 1/16 in. - - - View Product
MS-IG-1010 - 5/8 in., 14 mm, 15 mm, 16 mm - - - View Product
MS-IG-10M0 - 10 mm - - - View Product
MS-IG-1210 - 3/4 in., 18 mm - - - View Product
MS-IG-1410 - 7/8 in., 20 mm, 22 mm - - - View Product
MS-IG-1610 - 1 in., 25 mm - - - View Product
MS-IG-200 - 1/8 in., 2 mm, 3 mm - - - View Product
MS-IG-400 - 1/4 in., 6 mm - - - View Product
MS-IG-468 - 1/4 in., 3/8 in., 1/2 in., 6 mm, 12 mm - - - View Product
MS-IG-500 - 5/16 in., 8 mm - - - View Product
MS-IG-600 - 3/8 in. - - - View Product
MS-IG-612M - 1/4 in., 1/2 in., 6 mm, 8 mm, 10 mm, 12 mm - - - View Product
MS-IG-810 - 1/2 in., 12 mm - - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.