볼 밸브 및 1/4 회전 플러그 밸브 — 다목적 볼 밸브, AFS 시리즈
이 사양에 사용 가능한 밸브:
- 3/8~1인치(6~8 mm)
- –40°F(–40°C)~250°F(121°C)
- 316 스테인리스강, 황동, 탄소강
- 4700 psig(323 bar)~6000 psig(413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
볼 밸브 및 1/4 회전 플러그 밸브 — 다목적 볼 밸브, AFS 시리즈 — 2 Vías Modelo Recto
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-AFSS16MM Acero inoxidable 316 16 mm Racor Swagelok® 16 mm Racor Swagelok® SS-AFSS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-AFSF12 Acero inoxidable 316 3/4 pulg. NPT hembra 3/4 pulg. NPT hembra SS-AFSF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra SS-AFSS12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® SS-AFSS12-LH Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® SS-AFSS12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® SS-AFSS16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® SS-AFSS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-AFSS8-LH Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-AFSF8-LH Acero inoxidable 316 1/2 pulg. NPT Hembra 1/2 pulg. NPT Hembra SS-AFSS12MM-LH Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok®
Product Availability by Store Location
Hours