Enchufe Rápido — Enchufes rápidos para instrumentación
Válvulas disponibles con estas especificaciones:
- 6 a 12 mm (1/8 a 1/2 pulg)
- –45°C (–50°F) a 260°C (500°F)
- Acero inoxidable 316, latón
- 10,3 bar (150 psig) a 206 bar (3000 psig)
Your local authorized Swagelok sales and service center may have additional options.
-
Быстроразъемные соединения — Быстроразъемные соединения для КИП — Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QC6-B-6PM Brass 3/8 in. Male NPT - - SS-QC4-B-4PFJA 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-4PMK4 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-4PMK5 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC6-B-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-QC6-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC6-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC6-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-B-600IS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-B-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-B-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-B-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-B-6MT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - SS-QC6-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - SS-QC6-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - SS-QC6-B-6PMIS 316 Stainless Steel 3/8 in. Male NPT - - SS-QC8-B-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-QC8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC8-B-8FT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread - - SS-QC8-B-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - SS-QC8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - SS-QC8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - B-QC6-B-4PF Brass 1/4 in. Female NPT - - B-QC6-B-4PM Brass 1/4 in. Male NPT - - B-QC6-B-600 Brass 3/8 in. Swagelok® Tube Fitting - - B-QC8-B-810 Brass 1/2 in. Swagelok® Tube Fitting - - B-QC8-B-8PF Brass 1/2 in. Female NPT - - B-QC8-B-8PM Brass 1/2 in. Male NPT - - SS-QC4-B-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QC4-B-2PF 316 Stainless Steel 1/8 in. Female NPT - - SS-QC4-B-2PM 316 Stainless Steel 1/8 in. Male NPT - - SS-QC4-B-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-400IS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-400-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - SS-QC4-B-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-QC4-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-4PFK1 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-4PFK2 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-4PFK3 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-4PFK4 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-4PMK1 316 Stainless Steel 1/4 in. Male NPT - - B-QC4-B-2PF Brass 1/8 in. Female NPT - - B-QC4-B-2PM Brass 1/8 in. Male NPT - - B-QC4-B-400 Brass 1/4 in. Swagelok® Tube Fitting - - B-QC4-B-4MT Brass 1/4 in. Male ISO Tapered Thread - - B-QC4-B-4PF Brass 1/4 in. Female NPT - - B-QC4-B-4PM Brass 1/4 in. Male NPT - - B-QC4-B-6M0 Brass 6 mm Swagelok® Tube Fitting - - SS-QC4-B-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-4PMEP 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-4PMKR 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-4PM-SC11 316 Stainless Steel 1/4 in. Male NPT - - SS-QC8-B-810K5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - B-QC6-B-6PF Brass 3/8 in. Female NPT - - SS-QC4-B-4PFEP 316 Stainless Steel 1/4 in. Female NPT - - -
퀵 코넥트 — 계장용 퀵 코넥트 — DESO Stems
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QC4-D-4PF Brass 1/4 in. Female NPT - - B-QC6-D-6PM Brass 3/8 in. Male NPT - - B-QC8-D-8PM Brass 1/2 in. Male NPT - - B-QC4-D-400 Brass 1/4 in. Swagelok® Tube Fitting - - B-QC4-D-4PM Brass 1/4 in. Male NPT - - B-QC4-D-6M0 Brass 6 mm Swagelok® Tube Fitting - - B-QC6-D-4PF Brass 1/4 in. Female NPT - - B-QC6-D-600 Brass 3/8 in. Swagelok® Tube Fitting - - B-QC8-D-810 Brass 1/2 in. Swagelok® Tube Fitting - - SS-QC4-D-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QC4-D-2PF 316 Stainless Steel 1/8 in. Female NPT - - SS-QC4-D-2PM 316 Stainless Steel 1/8 in. Male NPT - - SS-QC4-D-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-QC4-D-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-D-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-D-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-D-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-D-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-D-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC4-D-6M0K1 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC6-D-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-QC6-D-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC6-D-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC6-D-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-D-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-D-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-D-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-D-6PF 316 Stainless Steel 3/8 in. Female NPT - - SS-QC6-D-6PM 316 Stainless Steel 3/8 in. Male NPT - - SS-QC6-DC-6HC 316 Stainless Steel 3/8 in. Hose Connector - - SS-QC8-D-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-QC8-D-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC8-D-810K1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC8-D-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - SS-QC8-D-8PF 316 Stainless Steel 1/2 in. Female NPT - - SS-QC8-D-8PM 316 Stainless Steel 1/2 in. Male NPT - - B-QC6-D-4PM Brass 1/4 in. Male NPT - - B-QC8-D-8PF Brass 1/2 in. Female NPT - - SS-QC4-D-4PMKZ 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-D-400KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-4PFKZ 316 Stainless Steel 1/4 in. Female NPT - - -
クイック・コネクツ — 計装用クイック・コネクツ — Bulkhead DESO Stems
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QC4-D1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D1-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC6-D1-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC8-D1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - -
クイック・コネクツ — 計装用クイック・コネクツ — Bulkhead SESO Stems
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QC4-S1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - B-QC4-S1-400 Brass 1/4 in. Swagelok® Tube Fitting - - -
クイック・コネクツ — 計装用クイック・コネクツ — Full Flow Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QC4-B-400MB 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - -
クイック・コネクツ — 計装用クイック・コネクツ — Stems
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QC4-S-400 Brass 1/4 in. Swagelok® Tube Fitting - - B-QC4-S-4PM Brass 1/4 in. Male NPT - - SS-QC4-S-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QC4-S-2PF 316 Stainless Steel 1/8 in. Female NPT - - SS-QC4-S-2PM 316 Stainless Steel 1/8 in. Male NPT - - SS-QC4-S-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - SS-QC4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-QC4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-S-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-S-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC6-S-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-QC6-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC6-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC6-S-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - SS-QC6-S-6PM 316 Stainless Steel 3/8 in. Male NPT - - SS-QC8-S-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-QC8-S-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC8-S-8PF 316 Stainless Steel 1/2 in. Female NPT - - SS-QC8-S-8PM 316 Stainless Steel 1/2 in. Male NPT - - B-QC4-S-4PF Brass 1/4 in. Female NPT - - B-QC4-S-6M0 Brass 6 mm Swagelok® Tube Fitting - - B-QC4-S-2PM Brass 1/8 in. Male NPT - - B-QC4-S-400K1 Brass 1/4 in. Swagelok® Tube Fitting - - B-QC4-S-400K3 Brass 1/4 in. Swagelok® Tube Fitting - - B-QC6-S-4PF Brass 1/4 in. Female NPT - - B-QC6-S-4PM Brass 1/4 in. Male NPT - - B-QC6-S-600 Brass 3/8 in. Swagelok® Tube Fitting - - -
クイック・コネクツ — 計装用クイック・コネクツ — Bulkhead Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QC6-B1-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-B1-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-QC8-B1-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-QC8-B1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - B-QC4-B1-400 Brass 1/4 in. Swagelok® Tube Fitting - - B-QC6-B1-600 Brass 3/8 in. Swagelok® Tube Fitting - - SS-QC4-B1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-400-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC4-B1-6M0K3 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC4-B1-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-6M0K1 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC4-B1-400KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - -
Product Availability by Store Location
Hours