text.skipToContent text.skipToNavigation

Brass 1-Piece 40 Series 4-Way Ball Valve, 1.6 Cv, 1/2 in. FNPT

The 40 series feature a four-way crossover and a one-piece instrumentation design, allowing efficient stream redirection.

Part #: B-45YF8

Specifications

Attribute Value
Ball/Stem Material Stainless Steel
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
Connection 3 Size 1/2 in.
Connection 3 Type Female NPT
Connection 4 Size 1/2 in.
Connection 4 Type Female NPT
CV Maximum 1.6
Flow Path Standard
Flow Pattern 4-Way, Crossover
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.281 in /7.1 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Stainless Steel
Room Temperature Pressure Rating 1500 PSIG @ 100°F /103 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
4-Way Crossover

The 40 and 40G series valves provide various actuator, flow path, and handle options, and allow inline packing adjustments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass 1-Piece 40 Series 4-Way Ball Valve, 1.6 Cv, 1/2 in. FNPT

Part #: B-45YF8
View Catalog

The 40 series feature a four-way crossover and a one-piece instrumentation design, allowing efficient stream redirection.

Add To Favorites

Catalogs

4-Way Crossover
The 40 and 40G series valves provide various actuator, flow path, and handle options, and allow inline packing adjustments.

Specifications

B-45YF8 — Brass 1-Piece 40 Series 4-Way Ball Valve, 1.6 Cv, 1/2 in. FNPT

Attribute Value
Ball/Stem Material Stainless Steel
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
Connection 3 Size 1/2 in.
Connection 3 Type Female NPT
Connection 4 Size 1/2 in.
Connection 4 Type Female NPT
CV Maximum 1.6
Flow Path Standard
Flow Pattern 4-Way, Crossover
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.281 in /7.1 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Stainless Steel
Room Temperature Pressure Rating 1500 PSIG @ 100°F /103 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-43YF2 Latón 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra View Product
SS-43YF2 Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra View Product
SS-43YF2-125 Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra View Product
SS-43YFS2 Acero inoxidable 316 1/8 pulg. Racor hembra Swagelok® 1/8 pulg. Racor hembra Swagelok® View Product
SS-43YFS2-049 Acero inoxidable 316 1/8 pulg. Racor hembra Swagelok® 1/8 pulg. Racor hembra Swagelok® View Product
SS-43ZFS2 Acero inoxidable 316 1/8 pulg. Racor hembra Swagelok® 1/8 pulg. Racor hembra Swagelok® View Product
SS-45YF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.