text.skipToContent text.skipToNavigation
calibrating and switching module

Swagelok® Calibration and Switching Modules

Calibration and switching modules are highly configurable pre-engineered subsystems built with modular platform components. They perform final conditioning of samples before analysis and allow a user to select up to 10 samples and two calibration streams using the Swagelok stream selector system.

Talk to a Specialist

The Swagelok calibration and switching module (CSM) provides a discrete switch between multiple process samples and conditions and selects process streams for analysis. The CSM pre-conditions the sample by ensuring samples are inserted into the analyzer at the appropriate pressure, temperature, flow, and filtration levels. Integrated flow loop design ensures consistent delivery times to the analyzer across all streams and eliminates any deadlegs or chance for cross-stream contamination.

The CSM is built on the Swagelok modular platform component platform, utilizing Swagelok stream selector valves (SSV), which allows the user to select the required configuration. The standard model accepts up to 10 process and two calibration fluids (liquid or gas). The main function of the CSM is to condition and select process streams, or to select a calibration stream for analysis. The system selects a fluid for analysis in response to a pneumatic pressure signal from an external source, typically the analyzer. The signal opens one of the SSV double block-and-bleed valve modules corresponding to the stream containing the fluid to be analyzed.

The Swagelok CSM offers several additional advantages, including:

  • A variety of sample conditioning configurations available to meet application requirements
  • A manual calibration option that allows the operator to calibrate the analyzer at any time
  • Color-coded stream identification—process stream inlets will always be blue, calibration streams orange, bypass green, and outlet white
  • A vented air gap that prevents the hazardous possibility of pneumatic air mixing with system fluid under pressure
  • A modular design that allows easy maintenance
  • A bypass option that allows high flow—and subsequent reduced sample time delay—to the CSM

Learn more about Swagelok’s Fluid System Assembly Service

Catalogues des modules de commutation et d’étalonnage

Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.

Services de conception et d’assemblage Swagelok

Une fabrication sur mesure pour tous les secteurs d’activité

Découvrez comment des spécialistes formés par Swagelok peuvent vous faire gagner du temps et améliorer les performances de vos systèmes fluides en concevant et en assemblant des systèmes pour vous.

Trouvez l’aide dont vous avez besoin

Des ressources Swagelok sélectionnées pour vous

Tableau d’instrumentation analytique avec vannes et manomètres Swagelok
Quelques conseils pour qu’un échantillon reste représentatif dans un système d’instrumentation analytique

Préserver la représentativité d’un échantillon dans un système d’instrumentation analytique peut s’avérer difficile. Découvrez comment repérer les principaux problèmes et éviter les complications associées à un échantillon non représentatif avec les experts de Swagelok.

Un employé de Shenyang Blower Works utilise un système fluide construit avec des composants Swagelok
Une sécurité et une fiabilité accrues pour Shenyang Blower Works Group

Découvrez comment Swagelok Shanghai a aidé Shenyang Blower Works Group Corporation à faire faire des économies à ses clients grâce à des équipements plus fiables, tout en améliorant la sécurité de ses installations et le rendement de sa production.

Rosendahl Nextrom and Swagelok collaborating to maximize operational efficiency
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions

Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

Case Study: Charbonneau Industries Enhances Production with Swagelok Custom Fluid System Assemblies
Enhancing Production with Custom Fluid System Assemblies

Learn how Swagelok Custom Solutions helped Charbonneau Industries focus on their core capabilities by speeding production, reducing labor costs and securing system quality with prefabricated thermal relief valves systems.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.