|
316L Stainless Steel High Purity Check Valve, 1/2 in. Swagelok Integral Male VCR Fitting, SC-11 Cleaned
Part #: 6L-CW4VR8
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Fixed PressureControl back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L Stainless Steel High Purity Check Valve, 1/2 in. Swagelok Integral Male VCR Fitting, SC-11 Cleaned
Log in or Register to view price
Catalogs
Fixed Pressure
El diseño totalmente soldado permite la retención fiable del fluido del sistema.; El inicio del caudal hacia adelante se da con un diferencial de presión inferior a 0,14 bar (2 psig).; La válvula cierra con una contrapresión inferior a 0,14 bar (2 psig).; El cuerpo de acero inox. 316L ofrece una mayor pureza del material.
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Pág.1 . Tomar las medidas de precaución siguientes cuando se suelde una válvula antirretorno serie CW con extensiones de tubo o finales de tubos soldados a tope en un sistema.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
6L-CW4VR8 — 316L Stainless Steel High Purity Check Valve, 1/2 in. Swagelok Integral Male VCR Fitting, SC-11 Cleaned
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Cleaning Process | Special Cleaning and Packaging (SC-11) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Male VCR |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Male VCR |
| Cracking Pressure | 2 psi (0.14 bar, 0.014 MPa) |
| CV Maximum | 0.7 |
| Seal Material | Fluorocarbon FKM |
| Wetted Surface Roughness | 20 μin. (0.51 μm) average, machine finished |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27292001 |
| eClass (6.1) | 27292001 |
| eClass (10.1) | 27292001 |
| UNSPSC (4.03) | 40141609 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6L-CW4FR4 | Acero inoxidable 316L | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
| 6L-CW4FR4-P | Acero inoxidable 316L | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
| 6L-CW4FR4-VR4 | Acero inoxidable 316L | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
| 6L-CW4FR4VR4-P | Acero inoxidable 316L | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Macho VCR Integral | View Product |
| 6L-CW4S4 | Acero inoxidable 316L | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| 6L-CW4VR4 | Acero inoxidable 316L | 1/4 pulg. | Macho VCR Integral | 1/4 pulg. | Macho VCR Integral | View Product |
| 6L-CW4VR4-EP | Acero inoxidable 316L | 1/4 pulg. | Macho VCR Integral | 1/4 pulg. | Macho VCR Integral | View Product |
| 6L-CW4VR4-NE | Acero inoxidable 316L | 1/4 pulg. | Macho VCR Integral | 1/4 pulg. | Macho VCR Integral | View Product |
| 6L-CW4VR4-P | Acero inoxidable 316L | 1/4 pulg. | Macho VCR Integral | 1/4 pulg. | Macho VCR Integral | View Product |
| 6L-CW4VR4-PX | Acero inoxidable 316L | 1/4 pulg. | Macho VCR Integral | 1/4 pulg. | Macho VCR Integral | View Product |
| 6L-CW4VR8-P | Acero inoxidable 316L | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
| 6LV-CW4BW4 | Acero inox. 316L VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
| 6LV-CW4BW4-EP | Acero inox. 316L VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
| 6LV-CW4BW4-P | Acero inox. 316L VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.