text.skipToContent text.skipToNavigation

316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. Rotatable Male VCR Fitting, SC-01 Cleaned, NC Actuator

Referencia #: 6LVV-DPMR4-P-C

Especificaciones

Atributo Valor
Body Material 316L VIM-VAR
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male Rotatable VCR Thread
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male Rotatable VCR Thread
CV Maximum 0.27
Maximum Temperature, °F (°C) 150 (65)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37011801
eClass (6.1) 37011801
eClass (10.1) 37011801
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (17.1001) 40141621
Straight Pattern and Multiport

Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. Rotatable Male VCR Fitting, SC-01 Cleaned, NC Actuator

Referencia #: 6LVV-DPMR4-P-C
Ver Catálogo

Añadir a Favoritos

Catálogos

Straight Pattern and Multiport
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.

Especificaciones

6LVV-DPMR4-P-C — 316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. Rotatable Male VCR Fitting, SC-01 Cleaned, NC Actuator

Atributo Valor
Body Material 316L VIM-VAR
Connection 1 Size 1/4 in.
Connection 1 Type Face Seal (Metal Gasket) Male Rotatable VCR Thread
Connection 2 Size 1/4 in.
Connection 2 Type Face Seal (Metal Gasket) Male Rotatable VCR Thread
CV Maximum 0.27
Maximum Temperature, °F (°C) 150 (65)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37011801
eClass (6.1) 37011801
eClass (10.1) 37011801
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (17.1001) 40141621
Seleccione un Nuevo Producto con Especificaciones Similares
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
Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
6LVV-DPA111P-C 316L VIM-VAR 1/4 pulg. Soldadura de tubo a tope 1/4 pulg. Soldadura de tubo a tope Ver producto
6LVV-DPBW4-P1-C 316L VIM-VAR 1/4 pulg. Soldadura de tubo a tope 1/4 pulg. Soldadura de tubo a tope Ver producto
6LVV-DPBW4-P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld Ver producto
6LVV-DPC111P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld Ver producto
6LVV-DPFR4-P1-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Ver producto
6LVV-DPFR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Ver producto
6LVV-DPFR4-P-CM 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Ver producto
6LVV-DPFR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Ver producto
6LVV-DPHVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
6LVV-DPL11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld Ver producto
6LVV-DPR11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld Ver producto
6LVV-DPS4-C 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
6LVV-DPS4-O 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
6LVV-DPS6M-C 316L VIM-VAR 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
6LVV-DPTVR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
6LVV-DPVFR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR Ver producto
6LVV-DPVR4-P1-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
6LVV-DPVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
6LVV-DPVR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.