|
Válvula de aguja con bonete integral de latón, Cv 0,37, 1/8 pulg. NPT hembra, Vástago de regulación
Réf. pièce : B-1RF2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Configuration droite, tige de régulationLes vannes à pointeau à chapeau intégral sont des vannes compactes proposées avec un choix complet de dimensions, de configurations et de matériaux, destinées aux applications les plus diverses. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Válvula de aguja con bonete integral de latón, Cv 0,37, 1/8 pulg. NPT hembra, Vástago de regulación
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Configuration droite, tige de régulation
Sistema de empaquetadura autocompensada; Diseño compacto; Presiones de servicio de hasta 413 bar (6000 psig); Temperaturas hasta 315°C (600°F)
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Spécifications
B-1RF2 — Válvula de aguja con bonete integral de latón, Cv 0,37, 1/8 pulg. NPT hembra, Vástago de regulación
| Attribut | Valeur |
|---|---|
| Matériau du corps | Laiton |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 1/8 po |
| Type du raccordement 1 | Filetage NPT femelle |
| Dimension du raccordement 2 | 1/8 po |
| Type du raccordement 2 | Filetage NPT femelle |
| Cv maximal | 0.37 |
| Type de poignée | Poignée bouton en résine phénolique |
| Certification faibles émissions | Oui |
| Température maximale, °F (°C) | 400 (204) |
| Pressions et températures nominales max. | 400°F À 390 PSIG / 204°C À 26 BAR |
| Température minimale, °F (°C) | -65 (-53) |
| Matériau de l'embout de tige | Laiton |
| Type de tige | Régulation |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | Latón | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Afficher le produit |
| B-1RF4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Afficher le produit |
| B-1RM4 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Afficher le produit |
| B-1RM4-F4 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Afficher le produit |
| B-1RM4-S4 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| B-1RM6 | Latón | 3/8 pulg. | NPT macho | 3/8 pulg. | NPT macho | Afficher le produit |
| B-1RS12MM | Latón | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Afficher le produit |
| B-1RS4 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| B-1RS6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| B-1RS6MM | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Afficher le produit |
| B-1RS8 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| B-ORF2 | Latón | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Afficher le produit |
| B-ORS2 | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Afficher le produit |
| M-1RM4 | Aleación 400 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Afficher le produit |
| M-1RS4 | Aleación 400 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-18RF6 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | Afficher le produit |
| SS-18RF8 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Afficher le produit |
| SS-18RF8RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| SS-18RM8 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Afficher le produit |
| SS-18RM8-F8 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | Afficher le produit |
| SS-18RS12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-18RS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Afficher le produit |
| SS-18RS18MM | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 18 mm | Racor Swagelok® | Afficher le produit |
| SS-18RS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RF2 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Afficher le produit |
| SS-1RF4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-1RF4RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| SS-1RM2 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | Afficher le produit |
| SS-1RM4 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Afficher le produit |
| SS-1RM4-F4 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-1RM4-S4 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RM4-S6 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS10MM | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Afficher le produit |
| SS-1RS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Afficher le produit |
| SS-1RS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS4-BKB | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS4-PK | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS4-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS4-SG | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Afficher le produit |
| SS-1RS6MM-SC11 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Afficher le produit |
| SS-1RS6-PK | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS6-SC11 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS6-SH | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| SS-1RS8MM | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | Afficher le produit |
| SS-1RS8-SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| SS-ORF2 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Afficher le produit |
| SS-ORM2 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | Afficher le produit |
| SS-ORM2-S2 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-ORS2 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-ORS3MM | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 3 mm | Racor Swagelok® | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.