text.skipToContent text.skipToNavigation

Vannes à soufflet — Vanne à soufflet haute température avec garniture secondaire, série U

Vannes disponibles avec ces caractéristiques :

  • 6 à 12 mm (1/4 à 1 po)
  • –28°C (–20°F) à 648°C (1200°F)
  • Acier inoxydable
  • 17,2 bar (250 psig) à 172 bar (2500 psig)

担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。

フィルター条件:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

このプロセスには数分間かかる場合があります。このままお待ちください。