Swagelok® M200 Orbital Welding System
For projects requiring a consistent and efficient approach to welding, the Swagelok M200 orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.
View Welding System EquipmentDesigning and assembling critical fluid systems often requires use of a modern welding system. With the Swagelok M200 welding system, it’s easy to make precise, consistent, quality orbital gas tungsten arc welds (GTAW) cost-effectively. The unit features a lightweight, portable power supply, supports a wide assortment of weld configurations, and is available with a selection of weld heads.
Available tools and accessories include tungsten electrodes, centering gauges, collets, fixtures, adapter cables, and thermal printer paper. The Swagelok orbital welding system also features real-time monitoring and recording capabilities, streamlining documentation for easy adherence to industry requirements.
Swagelok also offers orbital welding training for you and your team through your local sales and service center.
Have questions about orbital welding?
Welding System Categories

Fixtures and Collets
Find weld head fixtures, fixture blocks, tube collets, adapter inserts, and fixture side plates for accurate, repeatable results in a variety of weld configurations.

Power Supply
Learn about Swagelok® power supply, which enables reliable, consistent orbital gas tungsten arc welding.

Weld Heads
Explore our weld head selection, which can be performed on tubing with a range of outside diameters.

Welding Equipment
Browse a variety of welding equipment options, including thermal printer paper, tungsten electrodes, weld head adapter cables, and centering gauges.
Welding System Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries

Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Resources Curated for You

신규 용접 인력용 도구
용접 인력 부족이 점차 심해지면서 장래 전 세계 제조업이 어려움에 처할 것이라는 우려가 점차 커지고 있습니다. 자동 오비탈 용접을 도입하면 이 문제를 해결하는 데 도움이 될 수 있지만, 반드시 적절한 교육이 뒤따라야 합니다. 신규 인력을 준비하는 오비탈 용접 프로그램에 어떤 것이 필요한지 알아보십시오.

작업에 적합한 도구 찾기: 플랜트 장비에 대한 고려 사항
플랜트 작업자와 기술자가 항상 소지해야 하는 공구와 장비는 무엇입니까? 고급 오비탈 용접 시스템에서 기본 튜브 디버링(deburring) 공구에 이르기까지 모든 연결에 필수적인 공구가 있으며, 모두 미리 마련해둘 가치가 있습니다.

숙련된 팀을 구성하여 제조 기술의 격차 좁히기
기존 제조 인력의 고령화가 진행되면서 젊은 세대로 전문 지식을 잘 전달하는 것이 중요해졌습니다. 효과적인 유체 시스템 교육 프로그램을 구축하는 방법을 소개합니다.

유체 시스템 전문 기술을 통한 실험실 기능 개선
Swagelok 유체 시스템 전문 기술이 어떻게 캐나다에서 유일한 가속 질량 분석기(Accelerator Mass Spectrometer)가 있는 오타와 대학교 첨단 연구 단지의 실험실 기능 개선에 도움이 되었는지 알아보십시오. Swagelok이 제공한 오비탈 용접 교육이 공작 정밀도 및 생산성을 높이는 데 기여했습니다.