text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Reducing Port Connector, 12 mm x 10 mm Tube OD

Part #: SS-12M1-PC-10M

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Port Connector
Connection 2 Size 10 mm
Connection 2 Type Port Connector
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, high-pressure fluid and gas systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Reducing Port Connector, 12 mm x 10 mm Tube OD

Part #: SS-12M1-PC-10M
View Catalog

Add To Favorites

Catalogs

Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, high-pressure fluid and gas systems.

Specifications

SS-12M1-PC-10M — Stainless Steel Swagelok Tube Fitting, Reducing Port Connector, 12 mm x 10 mm Tube OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Port Connector
Connection 2 Size 10 mm
Connection 2 Type Port Connector
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Laiton 3/4 po Embout de raccordement 1/2 po Embout de raccordement View Product
B-401-PC Laiton 1/4 po Adaptateur pour tube Swagelok® 1/4 po Embout de raccordement View Product
B-601-PC Laiton 3/8 po Adaptateur pour tube Swagelok® 3/8 po Embout de raccordement View Product
B-811-PC Laiton 1/2 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
B-811-PC-6 Laiton 3/8 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
M-401-PC Alloy 400/R-405 1/4 po Adaptateur pour tube Swagelok® 1/4 po Embout de raccordement View Product
M-811-PC Alloy 400/R-405 1/2 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
S-811-PC Acier au carbone 1/2 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
SS-1011-PC Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Embout de raccordement View Product
SS-101-PC Acier inoxydable 316 1/16 po Adaptateur pour tube Swagelok® 1/16 po Embout de raccordement View Product
SS-10M1-PC Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 10 mm Embout de raccordement View Product
SS-10M1-PC-6M Acier inoxydable 316 10 mm Embout de raccordement 6 mm Embout de raccordement View Product
SS-10M1-PC-8M Acier inoxydable 316 10 mm Embout de raccordement 8 mm Embout de raccordement View Product
SS-1211-PC Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Embout de raccordement View Product
SS-1211-PC-8 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4 po Embout de raccordement View Product
SS-12M1-PC Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 12 mm Embout de raccordement View Product
SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector View Product
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector View Product
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector View Product
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector View Product
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector View Product
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector View Product
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector View Product
SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector View Product
SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector View Product
SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector View Product
SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector View Product
SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector View Product
SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector View Product
SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector View Product
SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector View Product
SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector View Product
SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector View Product
SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
SS-601-PC-2 316 Stainless Steel 3/8 in. Port Connector 1/8 in. Port Connector View Product
SS-601-PC-4 316 Stainless Steel 3/8 in. Port Connector 1/4 in. Port Connector View Product
SS-6M1-PC 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-6M1-PC-3M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-811-PC 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-811-PC-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-811-PC-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-8M1-PC 316 Stainless Steel 8 mm Swagelok® Tube Adapter 8 mm Port Connector View Product
SS-8M1-PC-6M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 8 mm Port Connector View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.