Catalogs
Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Raccords pour le vide Ultra-Torr
Fabriqués en acier inoxydable, joint torique en élastomère fluorocarboné, Étanchéité d’une efficacité fiable et reproductible, Disponibles pour tubes aux dimensions allant de 1/16 à 1 1/2 po
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-UT-1-12 | 316 스테인리스강 | 3/4인치 | Ultra-Torr® 진공 피팅 | 3/4인치 | 수나사 NPT | View Product |
SS-16-UT-1-16 | 316 스테인리스강 | 1인치 | Ultra-Torr® 진공 피팅 | 1인치 | 수나사 NPT | View Product |
SS-1-UT-1-2 | 316 스테인리스강 | 1/16인치 | Ultra-Torr® 진공 피팅 | 1/8인치 | 수나사 NPT | View Product |
SS-2-UT-1-2 | 316 스테인리스강 | 1/8인치 | Ultra-Torr® 진공 피팅 | 1/8인치 | 수나사 NPT | View Product |
SS-2-UT-1-2BT | 316 스테인리스강 | 1/8인치 | Ultra-Torr® 진공 피팅 | 1/8인치 | 수나사 NPT | View Product |
SS-4-UT-1-2 | 316 스테인리스강 | 1/4인치 | Ultra-Torr® 진공 피팅 | 1/8인치 | 수나사 NPT | View Product |
SS-4-UT-1-2BT | 316 스테인리스강 | 1/4인치 | Ultra-Torr® 진공 피팅 | 1/8인치 | 수나사 NPT | View Product |
SS-4-UT-1-4 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
SS-4-UT-1-4BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
SS-6-UT-1-4 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
SS-6-UT-1-4BT | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | View Product |
SS-8-UT-1-6 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Male NPT | View Product |
SS-8-UT-1-8 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Male NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.