Catalogs
Pipe Fittings — Caps and Plugs — Pipe Plugs
Seals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points.
Raccords filetés,
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 po | filetage NPT mâle 3/8 po | - | - | View Product |
B-4-P | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
B-8-P | Laiton | 1/2 po | Filetage NPT mâle | - | - | View Product |
SS-12-P | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | - | - | View Product |
SS-16-P | Acier inoxydable 316 | 1 po | Filetage NPT mâle | - | - | View Product |
SS-1-P | Acier inoxydable 316 | 1/16 po | Filetage NPT mâle | - | - | View Product |
SS-2-P | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | - | - | View Product |
SS-2-P-RS | Acier inoxydable 316 | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | - | - | View Product |
SS-4-P | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
SS-4-P-RS | Acier inoxydable 316 | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | - | - | View Product |
SS-4-P-RT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | - | - | View Product |
SS-6-P | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | - | - | View Product |
SS-6-P-RS | Acier inoxydable 316 | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | - | - | View Product |
SS-6-P-RT | Acier inoxydable 316 | 3/8 po | Filetage conique ISO mâle | - | - | View Product |
SS-8-P | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
SS-8-P-RS | Acier inoxydable 316 | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | - | - | View Product |
SS-8-P-RT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.