Catalogs
볼 밸브 및 1/4 회전 플러그 밸브 — 쓰리피스(3-Piece) 트러니언-스타일 볼 밸브, 83 및 H83 시리즈 — 2-Way 직선형
트러니언-스타일 83 및 H83 시리즈 볼 밸브는 고압 및 저압 애플리케이션에서 내구성 강한 서비스를 제공합니다. 디자인이 컴팩트하고 최대 유량을 제공하며, 작동 토크가 낮고, 온도 범위가 넓으며, ECE R110-type 승인을 받았습니다.
Features: Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction
Pressions de service jusqu’à 689 bar (10 000 psig); Raccords Swagelok® pour tubes de 6 à 12 mm et de 1/8 à 1/2 po, et raccordements NPT; Construction en acier inoxydable 316
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Pressions nominales jusqu'à 4134 bar (60 000 psig), Dimensions des raccordements jusqu’à 1 1/2 po et 12 mm, Produits conformes aux normes NACE® MR0175/ISO15156 disponibles
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-4SKPF4 | Acier inoxydable 316 | 1/4 po | Taraudage NPT | 1/4 po | Taraudage NPT | View Product |
SS-4SKPM4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-4SKPS4 | Acier inoxydable 316 | 1/4 po | Raccord pour tube Swagelok® | 1/4 po | Raccord pour tube Swagelok® | View Product |
SS-4SKPS4-LH | Acier inoxydable 316 | 1/4 po | Raccord pour tube Swagelok® | 1/4 po | Raccord pour tube Swagelok® | View Product |
SS-4SKPS6 | Acier inoxydable 316 | 3/8 po | Raccord pour tube Swagelok® | 3/8 po | Raccord pour tube Swagelok® | View Product |
SS-4SKPS6MM | Acier inoxydable 316 | 6 mm | Raccord pour tube Swagelok® | 6 mm | Raccord pour tube Swagelok® | View Product |
SS-4SKPS8MM | Acier inoxydable 316 | 8 mm | Raccord pour tube Swagelok® | 8 mm | Raccord pour tube Swagelok® | View Product |
SS-6FKBF8 | Acier inoxydable 316 | 1/2 po | Taraudage NPT | 1/2 po | Taraudage NPT | View Product |
SS-83KF2 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
SS-83KF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
SS-83KF8 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
SS-83KS10MM | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
SS-83KS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | View Product |
SS-83KS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
SS-83KS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
SS-83KS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
SS-83KS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
SS-83KS8MM | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | View Product |
SS-83PF4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
SS-83PS4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-83PS6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
SS-83PS6MM | 316 스테인리스강 | 6 mm | Swagelok® 튜브 피팅 | 6 mm | Swagelok® 튜브 피팅 | View Product |
SS-83PS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
SS-83TS4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-83TS6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
SS-83TS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
SS-8FKBF8 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。