Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Female Nuts
Female nut provides a secure, leak-tight connection for tube fittings—ideal for maintaining sealing integrity in high-pressure fluid systems.
Raccords pour tubes et raccords adaptateurs contrôlables
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-602-1 | Acier inoxydable super duplex | 3/8 po | Raccord pour tubes Swagelok® femelle | - | - | View Product |
825-402-1 | Alliage 825 | 1/4 po | Raccord pour tube Swagelok® | - | - | View Product |
B-102-1 | Laiton | 1/16 po | Raccord pour tubes Swagelok® femelle | - | - | View Product |
B-202-1 | Laiton | 1/8 po | Raccord pour tubes Swagelok® femelle | - | - | View Product |
B-402-1 | Laiton | 1/4 po | Raccord pour tubes Swagelok® femelle | - | - | View Product |
B-602-1 | Laiton | 3/8 po | Raccord pour tubes Swagelok® femelle | - | - | View Product |
B-6M2-1 | Laiton | 6 mm | Raccord pour tubes Swagelok® femelle | - | - | View Product |
HC-202-1 | Alliage C-276 | 1/8 po | Raccord pour tubes Swagelok® femelle | - | - | View Product |
HC-402-1 | Alliage C-276 | 1/4 po | Raccord pour tubes Swagelok® femelle | - | - | View Product |
HC-602-1 | Alliage C-276 | 3/8 po | Raccord pour tubes Swagelok® femelle | - | - | View Product |
HC-812-1 | Aleación C-276 | 1/2 pulg. | Racor hembra Swagelok® | - | - | View Product |
M-402-1 | Aleación 400/R-405 | 1/4 pulg. | Racor hembra Swagelok® | - | - | View Product |
M-602-1 | Aleación 400/R-405 | 3/8 pulg. | Racor hembra Swagelok® | - | - | View Product |
M-812-1 | Aleación 400/R-405 | 1/2 pulg. | Racor hembra Swagelok® | - | - | View Product |
NY-602-1 | Nilón | 3/8 pulg. | Racor hembra Swagelok® | - | - | View Product |
S-1212-1 | Acero al carbono | 3/4 pulg. | Racor hembra Swagelok® | - | - | View Product |
S-1612-1 | Acero al carbono | 1 pulg. | Racor hembra Swagelok® | - | - | View Product |
SS-1012-1 | Acero inoxidable 316 | 5/8 pulg. | Racor hembra Swagelok® | - | - | View Product |
SS-102-1 | Acero inoxidable 316 | 1/16 pulg. | Racor hembra Swagelok® | - | - | View Product |
SS-10M2-1 | Acero inoxidable 316 | 10 mm | Racor hembra Swagelok® | - | - | View Product |
SS-1212-1 | Acero inoxidable 316 | 3/4 pulg. | Racor hembra Swagelok® | - | - | View Product |
SS-12M2-1 | Acero inoxidable 316 | 12 mm | Racor hembra Swagelok® | - | - | View Product |
SS-1412-1 | Acero inoxidable 316 | 7/8 pulg. | Racor hembra Swagelok® | - | - | View Product |
SS-14M2-1 | Acero inoxidable 316 | 14 mm | Racor hembra Swagelok® | - | - | View Product |
SS-15M2-1 | Acero inoxidable 316 | 15 mm | Racor hembra Swagelok® | - | - | View Product |
SS-1612-1 | Acero inoxidable 316 | 1 pulg. | Racor hembra Swagelok® | - | - | View Product |
SS-16M2-1 | Acero inoxidable 316 | 16 mm | Racor hembra Swagelok® | - | - | View Product |
SS-18M2-1 | Acero inoxidable 316 | 18 mm | Racor hembra Swagelok® | - | - | View Product |
SS-2002-1 | Acero inoxidable 316 | 1 1/4 pulg. | Racor hembra Swagelok® | - | - | View Product |
SS-202-1 | Acero inoxidable 316 | 1/8 pulg. | Racor hembra Swagelok® | - | - | View Product |
SS-20M2-1 | Acero inoxidable 316 | 20 mm | Racor hembra Swagelok® | - | - | View Product |
SS-22M2-1 | 316 Stainless Steel | 22 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-2402-1 | 316 Stainless Steel | 1 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-25M2-1 | 316 Stainless Steel | 25 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-2M2-1 | 316 Stainless Steel | 2 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-302-1 | 316 Stainless Steel | 3/16 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-3202-1 | 316 Stainless Steel | 2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-3M2-1 | 316 Stainless Steel | 3 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-4M2-1 | 316 Stainless Steel | 4 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-502-1 | 316 Stainless Steel | 5/16 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-6M2-1 | 316 Stainless Steel | 6 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-8M2-1 | 316 Stainless Steel | 8 mm | Female Swagelok® Tube Fitting | - | - | View Product |
T-402-1 | PTFE | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.