Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Pages 1-4. températures de 20 à 204 °C (70 à 400 °F) ; pressions de service jusqu’à 18,9 bar (275 psig) ; raccords à tube de 1/8 à 1/2 po.; tubes de 1/8 à 1 po. et de 6 à 12 mm.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-1213-1 | Acier inoxydable super duplex | 3/4 po | - | - | - | View Product |
2507-403-1 | Acier inoxydable super duplex | 1/4 po | - | - | - | View Product |
2507-603-1 | Acier inoxydable super duplex | 3/8 po | - | - | - | View Product |
2507-813-1 | Acier inoxydable super duplex | 1/2 po | - | - | - | View Product |
6MO-813-1 | 6-moly | 1/2 po | - | - | - | View Product |
825-403-1 | Alliage 825 | 1/4 po | - | - | - | View Product |
B-1013-1 | Laiton | 5/8 po | - | - | - | View Product |
B-103-1 | Laiton | 1/16 po | - | - | - | View Product |
B-10M3-1 | Laiton | 10 mm | - | - | - | View Product |
B-1213-1 | Laiton | 3/4 po | - | - | - | View Product |
B-12M3-1 | Laiton | 12 mm | - | - | - | View Product |
B-1413-1 | Laiton | 7/8 po | - | - | - | View Product |
B-1613-1 | Laiton | 1 po | - | - | - | View Product |
B-1813-1 | Laiton | 1 1/8 po | - | - | - | View Product |
B-203-1 | Laiton | 1/8 po | - | - | - | View Product |
B-403-1 | Laiton | 1/4 po | - | - | - | View Product |
B-4M3-1 | Laiton | 4 mm | - | - | - | View Product |
B-603-1 | Laiton | 3/8 po | - | - | - | View Product |
B-6M3-1 | Laiton | 6 mm | - | - | - | View Product |
B-813-1 | Laiton | 1/2 po | - | - | - | View Product |
B-8M3-1 | Laiton | 8 mm | - | - | - | View Product |
HC-203-1 | Alliage C-276 | 1/8 po | - | - | - | View Product |
HC-403-1 | Alliage C-276 | 1/4 po | - | - | - | View Product |
HC-603-1 | Alliage C-276 | 3/8 po | - | - | - | View Product |
HC-813-1 | Alliage C-276 | 1/2 po | - | - | - | View Product |
INC-403-1 | Alliage 600 | 1/4 po | - | - | - | View Product |
M-203-1 | Alloy 400/R-405 | 1/8 po | - | - | - | View Product |
M-403-1 | Alloy 400/R-405 | 1/4 po | - | - | - | View Product |
M-603-1 | Alloy 400/R-405 | 3/8 po | - | - | - | View Product |
M-813-1 | Alloy 400/R-405 | 1/2 po | - | - | - | View Product |
NY-1013-1 | Nylon | 5/8 po | - | - | - | View Product |
NY-103-1 | Nylon | 1/16 po | - | - | - | View Product |
NY-10M3-1 | Nylon | 10 mm | - | - | - | View Product |
NY-1213-1 | Nylon | 3/4 po | - | - | - | View Product |
NY-12M3-1 | Nylon | 12 mm | - | - | - | View Product |
NY-1613-1 | Nylon | 1 po | - | - | - | View Product |
NY-203-1 | Nylon | 1/8 po | - | - | - | View Product |
NY-403-1 | Nylon | 1/4 po | - | - | - | View Product |
NY-4M3-1 | Nylon | 4 mm | - | - | - | View Product |
NY-603-1 | Nylon | 3/8 po | - | - | - | View Product |
NY-6M3-1 | Nylon | 6 mm | - | - | - | View Product |
NY-813-1 | Nylon | 1/2 po | - | - | - | View Product |
NY-8M3-1 | Nylon | 8 mm | - | - | - | View Product |
PFA-423-1 | PFA | 1/4 po | - | - | - | View Product |
PFA-623-1 | PFA | 3/8 po | - | - | - | View Product |
PFA-823-1 | PFA | 1/2 po | - | - | - | View Product |
S-1213-1 | Acier au carbone | 3/4 po | - | - | - | View Product |
S-1613-1 | Acier au carbone | 1 po | - | - | - | View Product |
SS-1013-1 | Acier inoxydable 316 | 5/8 po | - | - | - | View Product |
SS-103-1 | Acier inoxydable 316 | 1/16 po | - | - | - | View Product |
SS-103-1-B1000 | Acier inoxydable 316 | 1/16 po | - | - | - | View Product |
SS-10M3-1 | Acier inoxydable 316 | 10 mm | - | - | - | View Product |
SS-1213-1 | Acier inoxydable 316 | 3/4 po | - | - | - | View Product |
SS-12M3-1 | Acier inoxydable 316 | 12 mm | - | - | - | View Product |
SS-1413-1 | Acier inoxydable 316 | 7/8 po | - | - | - | View Product |
SS-14M3-1 | Acier inoxydable 316 | 14 mm | - | - | - | View Product |
SS-15M3-1 | Acier inoxydable 316 | 15 mm | - | - | - | View Product |
SS-1613-1 | Acier inoxydable 316 | 1 po | - | - | - | View Product |
SS-16M3-1 | Acier inoxydable 316 | 16 mm | - | - | - | View Product |
SS-18M3-1 | Acier inoxydable 316 | 18 mm | - | - | - | View Product |
SS-2003-1 | Acier inoxydable 316 | 1 1/4 po | - | - | - | View Product |
SS-203-1 | Acier inoxydable 316 | 1/8 po | - | - | - | View Product |
SS-20M3-1 | Acier inoxydable 316 | 20 mm | - | - | - | View Product |
SS-22M3-1 | Acier inoxydable 316 | 22 mm | - | - | - | View Product |
SS-2403-1 | Acier inoxydable 316 | 1 1/2 po | - | - | - | View Product |
SS-25M3-1 | Acier inoxydable 316 | 25 mm | - | - | - | View Product |
SS-28M3-1 | Acier inoxydable 316 | 28 mm | - | - | - | View Product |
SS-2M3-1 | Acier inoxydable 316 | 2 mm | - | - | - | View Product |
SS-303-1 | Acier inoxydable 316 | 3/16 po | - | - | - | View Product |
SS-3203-1 | Acier inoxydable 316 | 2 po | - | - | - | View Product |
SS-3M3-1 | Acier inoxydable 316 | 3 mm | - | - | - | View Product |
SS-403-1 | Acier inoxydable 316 | 1/4 po | - | - | - | View Product |
SS-4M3-1 | Acier inoxydable 316 | 4 mm | - | - | - | View Product |
SS-503-1 | Acier inoxydable 316 | 5/16 po | - | - | - | View Product |
SS-603-1 | Acier inoxydable 316 | 3/8 po | - | - | - | View Product |
SS-6M3-1 | Acier inoxydable 316 | 6 mm | - | - | - | View Product |
SS-813-1 | Acier inoxydable 316 | 1/2 po | - | - | - | View Product |
SS-8M3-1 | Acier inoxydable 316 | 8 mm | - | - | - | View Product |
T-1013-1 | PTFE | 5/8 po | - | - | - | View Product |
T-103-1 | PTFE | 1/16 po | - | - | - | View Product |
T-10M3-1 | PTFE | 10 mm | - | - | - | View Product |
T-1213-1 | PTFE | 3/4 po | - | - | - | View Product |
T-12M3-1 | PTFE | 12 mm | - | - | - | View Product |
T-1613-1 | PTFE | 1 po | - | - | - | View Product |
T-203-1 | PTFE | 1/8 po | - | - | - | View Product |
T-303-1 | PTFE | 3/16 po | - | - | - | View Product |
T-3M3-1 | PTFE | 3 mm | - | - | - | View Product |
T-403-1 | PTFE | 1/4 po | - | - | - | View Product |
T-4M3-1 | PTFE | 4 mm | - | - | - | View Product |
T-503-1 | PTFE | 5/16 po | - | - | - | View Product |
T-603-1 | PTFE | 3/8 po | - | - | - | View Product |
T-6M3-1 | PTFE | 6 mm | - | - | - | View Product |
T-813-1 | PTFE | 1/2 po | - | - | - | View Product |
T-8M3-1 | PTFE | 8 mm | - | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.