text.skipToContent text.skipToNavigation

Adaptateurs à bride — Brides DIN

Raccords disponibles avec ces caractéristiques :

  • 3 à 50 mm (1/8 à 2 po)
  • Raccords droits
  • Acier inoxydable 316 ou 316L, alliage 400, alliage 600, alliage C-276
  • Pression maximale de 1,4 bar (20 psig) à 413,7 bar (6000 psig)

Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.

Filtrer par :
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.