Swagelok® Leak Detectors, Lubricants, and Sealants
Swagelok leak detectors, lubricants, and sealants make it easy to detect, eliminate, or avoid leaks before they inhibit fluid system performance.
Liquid Leak Detectors |Show you which fluid system connections are leaking
Lubricants and Sealants |Help prevent leaks from forming during installation
Swagelok leak detectors, lubricants, and sealants help industrial fluid system operators lower their operating costs and required installation time while improving the safety of their operations. At best, a leak can be expensive if utilities or process fluid is lost, and at worst, leaks can create hazardous working conditions. Swagelok offers a variety of liquid leak detector, lubricant, and pipe sealant options to help you address and avoid these leaks.
- To find leakage in your fluid systems, apply Swagelok Snoop® liquid leak detectors to connection points and look for bubbles indicating a leak
- To prevent pipe connections from forming leaks, choose from Swagelok SWAK™ anaerobic pipe thread sealants, Swagelok PTFE or PTFE-Free tape, and Swagelok TP series tube plugs
- To make assembling pipe easier and to make connections more secure, use Swagelok Goop™ thread lubricants
Learn More About Leak Detection
Have questions about leak detectors, lubricants, or sealants?
Catégories de détecteurs de fuites, lubrifiants et produits d’étanchéité
Leak Detectors, Lubricants, and Sealants Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Page 1/1 - Les bouchons de tubes d'échangeur thermique ferment les extrémités de tubes qui fuient, prolongeant leur vie. La conicité uniforme et la finition de surface lisse assurent une étanchéité positive avec un minimum de force à l'installation.

Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You

Leak Detection Case Studies
Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.

Common Causes and Costs of Fluid System Leaks
The smallest leak can present a serious issue when maintaining your plant’s safety and profitability. Understand how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plant-wide.

Combating Common Fluid System Leaks in Tire Facilities
Tire manufacturers can grow accustomed to leaking process pipes, but system leaks can pose significant safety hazards and drain profitability. Learn how to identify common leak sources throughout a plant and how to fix them.

How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting installation depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.