Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik
Your local authorized Swagelok sales and service center may have additional options.
-
Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik — Droits
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-44M-A-200 Acier inoxydable 316 9/16-18 po Filetage mâle haute pression 1/8 po Raccord Swagelok® pour tubes SS-44M-A-441 Acier inoxydable 316 9/16-18 po Filetage mâle haute pression 1/4 po Embout de tube conique SS-44M-A-400 Acier inoxydable 316 9/16-18 po Filetage mâle haute pression 1/4 po Raccord Swagelok® pour tubes SS-440-1-4 Acier inoxydable 316 1/4 po Raccord pour tubes haute pression Swagelok® 1/4 po Filetage NPT mâle -
Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik — Tés
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-440-3 Acier inoxydable 316 1/4 po Raccord pour tubes haute pression Swagelok® 1/4 po Raccord pour tubes haute pression Swagelok®
Product Availability by Store Location
Hours