Swagelok® Multipurpose Ball Valves (SK Series)
Swagelok SK series are multipurpose ball valves that offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig (413 bar), and low emissions certification per API 624.
Request SK Series Valve InformationSwagelok® SK series multipurpose ball valves provide high flow capacity and low-torque, quarter-turn actuation in a compact design. Created for use in applications up to 6000 psig (413 bar), these valves feature bidirectional flow, flow coefficients ranging from 0.9 to 1.4, a variety of end connections (Swagelok gaugeable tube fitting, NPT and ISO pipe, and Swagelok male VCO® end connections), standard panel mounting capabilities, and field rebuildability with a seal kit. Low-temperature SK series valves are also available, as well as low-E valve certification per API 624.
SK series ball valves have O-ring stem seals that require no packing adjustment and provide leak-tight seal to atmosphere. Spring-loaded PEEK seats provide chemical compatibility and leak-tight integrity in both low- and high-pressure systems. A directional handle indicates flow direction and open/closed position, and a stainless-steel floating ball design reduces wear and extends cycle life.
SK Series Ball Valve Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Temperature | –40 to 302°F (–40 to 150°C) |
Flow Coefficient | Up to 1.4 |
Body Materials | 316 stainless steel |
Seat Materials | PEEK |
End Connections | Type: Swagelok tube fitting, NPT, ISO pipe, and male VCO® Size: 1/4 and 3/8 in.; 6 and 8 mm Configuration: On-off |
Need help sizing your valve? Try our flow coefficient calculator.
SK Series Multipurpose Ball Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

Pleins feux sur les solutions de vannes à boisseau sphérique série SK
Découvrez plus en détail les vannes multifonctions à boisseau sphérique série SK Swagelok®, une gamme de vannes compactes conçues pour des pressions et des débits élevés. Les vannes de la série SK offrent un faible couple de manœuvre sur un quart de tour, permettant une fermeture positive dans des applications dont les pressions peuvent aller jusqu’à 413 bar (6000 psig).

Comment choisir des vannes adaptées à un système fluide industriel
Découvrez comment choisir des vannes adaptées à vos systèmes fluides ou d’échantillonnage en suivant la méthode STAMPED.

Réduire au minimum les coûts associés aux émissions fugitives avec des vannes à faibles émissions
Les émissions fugitives sont une préoccupation croissante dans les raffineries de pétrole et l’industrie chimique. Des vannes certifiées faibles émissions contribueront à protéger votre installation et à préserver les résultats de votre entreprise. Découvrez dans cet article comment ces vannes sont testées et en quoi elles peuvent vous être utiles.

Quelques conseils pour qu’un échantillon reste représentatif dans un système d’instrumentation analytique
Préserver la représentativité d’un échantillon dans un système d’instrumentation analytique peut s’avérer difficile. Découvrez comment repérer les principaux problèmes et éviter les complications associées à un échantillon non représentatif avec les experts de Swagelok.