Catalogs
Tube Fittings and Adapters — Caps and Plugs — Caps
Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Raccords pour tubes et raccords adaptateurs contrôlables
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Raccords à tube en PFA et tubes en PFA
Pages 1-4. températures de 20 à 204 °C (70 à 400 °F) ; pressions de service jusqu’à 18,9 bar (275 psig) ; raccords à tube de 1/8 à 1/2 po.; tubes de 1/8 à 1 po. et de 6 à 12 mm.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-400-C-SG2 | Super Duplex Stainless Steel | 1/4 po | Raccord pour tube Swagelok® | - | - | View Product |
| 2507-600-C-SG2 | Super Duplex Stainless Steel | 3/8 po | Raccord pour tube Swagelok® | - | - | View Product |
| 2507-810-C-SG2 | Super Duplex Stainless Steel | 1/2 po | Raccord pour tube Swagelok® | - | - | View Product |
| 6MO-400-C | 6-moly | 1/4 po | Raccord pour tube Swagelok® | - | - | View Product |
| 6MO-810-C | 6-moly | 1/2 po | Raccord pour tube Swagelok® | - | - | View Product |
| B-100-C | Laiton | 1/16 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-1010-C | Laiton | 5/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-200-C | Laiton | 1/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-400-C | Laiton | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-600-C | Laiton | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-810-C | Laiton | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
| PFA-420-C | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-100-C | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-1010-C | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-10M0-C | Acero inoxidable 316 | 10 mm | Racor Swagelok® | - | - | View Product |
| SS-1210-C | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-12M0-C | Acero inoxidable 316 | 12 mm | Racor Swagelok® | - | - | View Product |
| SS-14M0-C | Acero inoxidable 316 | 14 mm | Racor Swagelok® | - | - | View Product |
| SS-15M0-C | Acero inoxidable 316 | 15 mm | Racor Swagelok® | - | - | View Product |
| SS-1610-C | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-16M0-C | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-18M0-C | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-2000-C | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-200-C | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-20M0-C | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-22M0-C | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-2400-C | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-25M0-C | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-300-C | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-3200-C | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-3M0-C | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-400-C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-4M0-C | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-500-C | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-600-C | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-6M0-C | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-810-C | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-8M0-C | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。