text.skipToContent text.skipToNavigation
Swagelok SWAK Pipe Thread Sealant

Swagelok® Sealants

Swagelok® pipe thread sealants enable leak-tight sealing in a variety of applications, enhancing system safety. Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger, reducing maintenance costs.

View Sealants

Swagelok pipe thread sealants provide leak-tight sealing in a variety of applications due to compatibility with a variety of chemicals. They are rated for a range of system pressures and temperatures.

  • Swagelok SWAK™ anerobic pipe thread sealant is quick and easy to apply and clings to threads without shredding or tearing on assembly. It lubricates threads, preventing costly thread damage due to galling and seizing during assembly. SWAK also cures to a bond that resists vibration or shock and allows low-breakaway torque for easy-to-break connections even after fully cured.
  • Swagelok® PTFE-free thread sealant works similarly to SWAK, sealing immediately in applications where PTFE-based sealants are undesirable
  • Swagelok® PTFE tape pipe thread sealant conforms to Commercial Item Description A-A-58092 and can be used on male tapered pipe threads at temperatures up to 450°F (232°C)

Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger by sealing the ends of leaking tubes. A uniform taper and smooth surface finish promote positive sealing with minimum force required for installation. Tube plugs are available in a variety of materials for system compatibility.

Have questions about thread sealants?

Contact Local Specialists

Catégories de produits d’étanchéité

Obturateurs pour tubes

Obturateurs pour tubes

Les obturateurs pour tubes d’échangeur de chaleur scellent les extrémités des tubes qui fuient, prolongeant ainsi la durée de vie des échangeurs.

Produits d'étanchéité pour filetages

Produits d'étanchéité pour filetages

Nos produits d’étanchéité pour filetages sont compatibles avec de nombreux produits chimiques, ce qui permet d’obtenir une parfaite étanchéité dans toutes sortes d’applications.

Sealants Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok leak detection services

Compressed Gas Leak Detection Services

Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.

Learn About Leak Detection Services

Swagelok Resources Curated for You

Swagelok Compressed Gas Leak Detection Services
Leak Detection Case Studies

Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.

Wie sich Fluidsystemleckagen beheben lassen
Häufigste Ursachen und Kosten von Fluidsystemleckagen

Selbst kleinste Leckagen können ein schwerwiegendes Problem für die Sicherheit und Profitabilität Ihrer Anlage darstellen. Erfahren Sie mehr darüber, wie und warum Leckagen entstehen, wie Sie diese anhand von entsprechenden Tests im System ermitteln und wie Sie eine geeignete Strategie entwickeln, um Leckagen im Systembetrieb optimal vorzubeugen.

Häufige Fluidsystemleckagen in Anlagen zur Reifenherstellung
Wie sich gängige Fluidsystemleckagen in der Reifenherstellung vermeiden lassen

Undichte Rohrleitungen sind in der Reifenproduktion zwar keine Seltenheit, können aber sowohl Sicherheitsrisiken als auch erhebliche Umsatzeinbußen nach sich ziehen. Erfahren Sie, wie Sie gängige Leckagestellen in Ihrer Anlage ausfindig machen und beheben.

Vor-Ort-Services von Swagelok für die Leckageerkennung
Systemleckagen vermeiden: Warum es bei Rohrleitungen auf eine optimale Vorbereitung ankommt

Bei der Herstellung zuverlässiger Rohrverschraubungen spielen viele Faktoren eine Rolle. Am wichtigsten ist eine optimale Vorbereitung der Rohrleitungen vor der Installation. Erfahren Sie, wie Sie kostenintensive oder gefährliche Leckagen durch eine optimale Handhabung von Rohrleitungen vermeiden.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.