text.skipToContent text.skipToNavigation
tube benders

Swagelok® Tube Benders

Swagelok tube benders are designed for precise and efficient tube bending in various applications. They provide consistent, high-quality bends, reducing installation time and effort. Ideal for use in instrumentation, process, and control systems, these benders ensure accuracy and reliability, enhancing overall system performance and longevity.

View All Tube Benders

Swagelok tube benders are essential for achieving accurate, high-quality tube bends, which are crucial for functional system design. These benders are designed to minimize wrinkling and damage during bending, ensuring the integrity of the tubing. Swagelok offers a variety of tube benders to suit different needs:

  • Electric benders: Automated bending for tubing with outside diameters from 1 to 2 inches and 25 to 50 mm.
  • Bench top benders: Lightweight aluminum construction for tubing with outside diameters from 1/4 to 1 1/4 inches and 6 to 30 mm.
  • Hand tube benders: Highly portable with roll dies to reduce bending force and tube ovality, for tubing with outside diameters from 1/8 to 1/2 inches and 3 to 12 mm.

These versatile tools are ideal for use in various applications, including instrumentation, process, and control systems, providing consistent, high-quality bends that enhance system performance and longevity.

Contact a Tubing Specialist

튜브 벤더 카테고리

벤치탑 튜브벤더

벤치탑 튜브벤더

벤치탑 튜브 벤더는 경량 알루미늄 구조이며 수동 및 전동 모델이 있습니다.

전기 튜브벤더

전기 튜브벤더

전동 튜브 벤더는 튜빙의 자동 벤딩을 전동으로 제어하므로 튜빙 설치에 효율성과 일관성을 더해줍니다.

핸드 튜브벤더

핸드 튜브벤더

Ознакомьтесь с портативными ручными трубогибами для разных диаметров.

Tube Bender Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok hand tube bender in use

How to Use a Swagelok Hand Tube Bender

Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.

See How the Hand Tube Bender Works

Swagelok Resources Curated for You

Swagelok onsite leak detection services
Essential Training in Fluid System Fundamentals

Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.

Swagelok bench top tube bender
Using the Swagelok Bench Top Tube Bender

Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

Swagelok hand tube bender in use
The Three T’s to Achieve an Intricate System of Tubing

Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

Swagelok hand tube bender in use
How to Use a Swagelok Hand Tube Bender

Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.