|
Kit de support de montage d’actionneur pour vanne à boisseau sphérique série 63 (actionneurs modèles 133/153)
Art.-Nr.: MS-MB-63
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
MontagebügelsatzWählen Sie aus einer Vielfalt von Ersatzteilen und Zubehör für unsere Sweagelok-Ventile aus. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Kit de support de montage d’actionneur pour vanne à boisseau sphérique série 63 (actionneurs modèles 133/153)
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Montagebügelsatz
1/8 ~ 2 in. 및 6 ~ 25 mm 크기; 스텐레스강, 탄소강, 황동 및 특수 합금 재질; 개폐용 (2-방향) 및 방향 전환용 (3-방향) 밸브 ; 여러 조건을 보정하도록 설계된 시트; 활하중, 2 피스 스템 패킹
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
산소 시스템 안전 산소 시스템을 설계하고 이용하는 책임은 사용자에게 있으며, 산소의 안전한 사용을 위해 반드시 자격을 갖춘 전문가의 도움을 받아야 합니다. 그림 1 범위 본 기술 보고서에서는 산소의 안전한 취급에 필요한 몇 가지 유의사항을 간략히 소개합니다. 뒷 장에 나열된 많은 참조 문서에 이러한 정보들이 나와 있으며 고객에게 서비스로 제공됩니다. 당사는 산소에 관한 전문업체가 아니므로 산소 시스템에 대한 엔지니어링 컨설팅은 하지 않습니다.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Die acht Körperschrauben lösen und entfernen; Den mittleren Körper zwischen den Flanschenden herausnehmen; Beide Sätze der Flanschdichtungen, Stützring und Sitze entfernen und entsorgen.
Kugelhähne der Ser ien 40G, 40, 60, 83, H83 und SK AFS-Kugelhähne, Betätigungsdrehmoment des Hahns berechnen, Steuerköpfe und verwandte Komponenten auswählen, Montagebügelsätze auswählen
Electric Actuator Installation
Dieses Dokuments enthält die von Swagelok® Company und seinen Zulieferern verwendeten Richtlinien zum Einhaltung der Produktreinheitsanforderungen nach ASTM G93 Stufe C.Die Anwendung des Dokuments ist auf medienberührte Systemkomponenten begrenzt.Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten verwendet werden.
Handgriffsätze und werksmontierte Griffe: Hebel- und Ovalgriffe; Schlosswinkel für Hebel- und Ovalgriffe; Abschließbare Ovalgriffe
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
Um die ordnungsgemäße Funktion des Hahns zu gewährleisten, muss der Hahn so installiert werden, dass die Flussrichtung der auf dem Hahnkörper angezeigten Pfeilrichtung entspricht.
VORSICHT: Die Bedienung des pneumatischen Steuerkopfs ist abhängig von der Justierung der Ventilpackungsmutter. Deshalb ist darauf zu achten, dass die Ventilpackungsmutter einerseits nicht zu fest angezogen wird, während andererseits eine ausreichende Drehkraft erforderlich ist, um Undichtigkeiten zu verhindern. Übermäßig starkes Anziehen der Ventilpackungsmutter kann zur Blockierung des pneumatischen Steuerkopfs führen.
Zusammenfassung des Reinigungsverfahrens für Hähne der Chlorserie.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
In diesem Dokument sind die von Swagelok angewendeten Richtlinien für die Herstellung von Edelstahlprodukten, für Photovoltaik- (PV) Anwendungen vorgesehen sind, festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden. Die Anwendung dieses Dokuments ist auf medienberührte Systemkomponenten begrenzt.
Dieser Kugel-Austauschsatz muss mit dem richtigen Dichtungssatz für Serie 60 verwendet werden.
Dieser Spindel-Austauschsatz muss mit dem richtigen Dichtungssatz für Serie 60 verwendet werden.
Wartungsanleitung für 4-Schrauben-Kugelhähne der Serien 60 und 60X
60 Series Flange Seal Installation
Technische Daten
MS-MB-63 — Kit de support de montage d’actionneur pour vanne à boisseau sphérique série 63 (actionneurs modèles 133/153)
| Attribute | Wert |
|---|---|
| Reinigungsverfahren | Nettoyage et conditionnement standard (SC-10) |
| Für Serie | Série 63 |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.