Swagelok® Variable Area Flowmeters
Achieve consistent accuracy with Swagelok variable area flowmeters for measuring gas and fluid flow. Select from glass or metal tube options to suit your specific application needs.
Request More InformationSwagelok® variable area flowmeters use a tapered tube and float to measure the flow rate of liquids and gases. As fluid flow increases, the float rises, and as flow decreases, gravity pulls it down. These flowmeters are easy to install, simple to read, and designed with no wearing parts, minimizing the need for maintenance. With a 10-to-1 turndown ratio—allowing the lowest measurement to be one-tenth of the full-scale reading—they provide accurate measurement. Available in both U.S. customary and metric scales, they suit a wide range of applications and locations.
Each Swagelok variable area flowmeter is factory-calibrated to the specified media, flow range, and accuracy class using clean, dry air for gas models and water for liquid models. They can also be calibrated for user-specific applications.
M Series Variable Area Flowmeters (M1, M2, M4, and M4H Models)
Swagelok® M series flowmeters feature metal measuring tubes for challenging conditions involving high temperature or pressure. Since direct readings are not possible with metal tubes, these models come with mechanical or electronic displays to ensure clear and accurate monitoring.
M1, M2, M4, and M4H Model Specifications
| Measured Flow Ranges | Air: 0.18 to 1.8 through 670 to 6700 std ft³/h; 5.0 to 50 through 18 000 to 180 000 std L/h Water: 0.08 to 0.8 through 270 to 2700 U.S. gal/h; 0.3 to 3.0 through 1000 to 10 000 L/h |
| Temperature Ranges | Process: M1, M2: –40 to 302°F (–40 to 150°C) M4, M4H: –40 to 572°F (–40 to 300°C) Ambient: M1, M2: –4 to 158°F (–20 to 70°C) M4, M4H: –40 to 248°F (–40 to 120°C) |
| Maximum Inlet Pressure | Up to 2888 psig (199 bar) |
| Process Connections | 1/4 to 1 1/4 in. NPT fitting; 1/2 to 1 in. ASME flange adapter |
| Accuracy Class | 1.6, 2.5, 4.0 |
G Series Variable Area Flowmeters (G1, G2, G3, G4, GM, and GP Models)
Swagelok® G series models use glass measuring tubes for visibility of the process fluid and direct flow reading.
G1, G2, G3, G4, GM, and GP Model Specifications
| Measured Flow Ranges | Air: 0.018 to 0.18 through 18 to 180 std ft³/h; 0.5 to 5.0 through 500 to 5000 std L/h Water: 0.065 to 0.65 through 4.2 to 42 U.S. gal/h; 0.04 to 0.4 through 16 to 160 L/h |
| Temperature Ranges | Process: 23 to 212°F (–5 to 100°C) Ambient: –4 to 212°F (–20 to 100°C) |
| Maximum Inlet Pressure | Up to 145 psig (10 bar) |
| Process Connections | 1/4 in. NPT fitting; G 1/8 (ISO 228); G 1/4 (ISO 228) |
| Accuracy Class | 1.0, 2.5, 4.0 |
Need assistance with flowmeter selection?
Variable Area Flowmeters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Modelos con tubo de vidrio y metálico, y modelo metálico en miniatura; Medición de alta precisión con escalas calibradas individualmente según ensayos de caudal; Flexibles y adaptables a requisitos específicos del sistema; Alta calidad, consistencia y durabilidad; Conexiones a proceso de 1/8 a 1 1/4 pulg.
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.
Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.
How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.