Swagelok® 써모웰
Swagelok 써모웰로 가압, 부식성, 유동, 점성 또는 마모성 유체로 인해 발생할 수 있는 손상으로부터 바이메탈 온도계를 보호할 수 있습니다.
써모웰 정보 요청Swagelok感温部保護管を使用すると、交換やメンテナンスの際に温度計を取り外した場合でも、プロセスやシステムに影響を与えません。また、プロセス流体を原因とする損傷から温度計を保護することもできます。ステム長さが63.5~305 mmの温度計に対応し、シャンクの形状はレデュースド、ストレート、テーパーがあります。
標準の材質は304ステンレス鋼です。オプション材質の316ステンレス鋼は、高い 耐食性 が必要な場合に適しています。断熱配管システム向けの断熱被覆用エクステンション付き、ステンレス鋼製保護キャップ/チェーン付き、計器への接続部がG1/2Bめねじといったオプションがあります。
仕様
| プロセス・ラインへの接続部 | 平面座フランジ(ASME B16.5 準拠)、サニタリー用クイック・クランプ(3-A適合)、管用テーパーねじ(NPTねじ)、溶接用ソケット |
| 計器への接続部 | 1/2 インチ・サイズNPSM管用平行ねじ(標準)、G1/2B ねじ(オプション) |
| サイズ | 保護管内径:6.6 mm、プロセス・ラインへの接続部:1/2~2 インチ |
感温部保護管のカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。
Features: Easy-to-read dial sizes with dual and single scales; 50 % overrange protection; Stainless steel construction
小さなフットプリント(設置面積)ながら大きな影響力を持つ圧力計の不具合を検出する方法
今回は、圧力計の不具合の兆候を認識し、作業員へのリスクと修理費用がかさむダウンタイムを回避する方法を紹介します。
圧力計の不具合を防止するには関連資料/コラム記事
Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.
API 682 and You: Building Better Mechanical Seal Support Systems
Learn how API 682 guides the design and assembly of mechanical seal support systems and how applying a few best practices can help your systems last longer and work better.
How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.