Swagelok® Pressure Transducers
Maintain accurate electronic pressure monitoring with Swagelok pressure transducers for standard industrial and explosion-proof applications.
Request Further DetailsSwagelok® pressure transducers are customizable to suit different system needs across various pressure ranges, process connections, electrical connectors, and output signals.
S Model (Standard Industrial) and E Model (Explosion Proof)
These stainless-steel pressure transducer models are durable and compact, resisting pressure spikes, shocks, and vibrations. They use thin film and piezoresistive sensor technology for reliability and stability, with an accuracy of 0.5% span limit point calibration (0.25% of span best fit straight line).
They offer a wide range of pressure units (psi, bar, MPa, kg/cm2, kPa), pressure references (compound, gauge, or absolute), and various process connections (Swagelok® tube adapter, NPT, RG, RJ, or ISO7 taper), including a flush diaphragm option for viscous fluids.
Swagelok® S model pressure transducers are suitable for general industrial uses like machine control, process control, lab equipment, and hydraulics. Swagelok® E models pressure transducers are designed for explosion-proof environments such as wellhead monitoring, petrochemical, and offshore oil and gas industries. The E model resists pressure spikes, vibration, and moisture, meeting IP67/NEMA 4X standards and CSA/FM certifications, with temperature ratings of T6 at 140°F (60°C) and T4 at 221°F (105°C).
Need help with pressure regulation or monitoring?
Pressure Transducers Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Accuracy 0.5 % of span limit point calibration (0.25 % of span best fit straight line); Broad selection of pressure ranges, engineering units in psi, bar, MPa, kg/cm2, and kPa. Pressure references: gauge (vacuum, positive, compound) and absolute; Available with a variety of electrical connections and output signals; Available with a variety of process connections including flush diaphragm and Swagelok® tube adapter
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.
Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.
How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.