Swagelok® Pressure Gauges
Achieve precise pressure measurement in industrial, ultrahigh-purity, and sanitary applications with a variety of Swagelok pressure gauges.
Request Pressure Gauge InformationSwagelok® industrial and process pressure gauges deliver precise pressure measurement for a wide range of applications, including general industrial, ultrahigh-purity, and sanitary environments. Available in various pressure ranges, dial sizes, connections, mountings, and configurations, all Swagelok measurement gauges are factory-calibrated and pressure-tested to provide dependable performance.
Swagelok pressure gauge options include:
- Swagelok® PGI series industrial and process pressure gauges, available unfilled or liquid-filled
- Swagelok® PBG series pressure gauges designed specifically for panel builders
- Swagelok® PGU series ultrahigh-purity and Swagelok® PGC series clean dry air pressure gauges
- Swagelok® PGN series general-purpose pressure gauges, ECE R110-approved
압력 게이지 카테고리
프로세스 압력 게이지 및 판넬 설치용 압력 게이지, PGI 및 PBG 시리즈
산업 애플리케이션에서 진공에서 최대 15,000 psi, 1000 bar 또는 100mpa의 양압까지 모니터링하여 정확한 압력 측정을 제공합니다.
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: 50 mm (1 1/2 and 2 in.) dial sizes; Accuracy in accordance with ASME B40.100; 316L VAR end connections (PGU series); Center-back and lower mount configurations
Features: Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.
Soluciones Destacadas para Sistemas Auxiliares al Sello Mecánico
Vea cómo los sistemas auxiliares al sello mecánico Swagelok® según la norma API 682 siguen las mejores prácticas de esta norma y luego van más allá, incorporando principios de diseño que hacen que los sistemas sean fáciles de instalar y de mantener.
How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.