Swagelok® Pressure Gauges, General Purpose Gauge with ECE R110 Approval (PGN Series)
Obtain precise pressure measurements for compressed natural gas (CNG) vehicle applications with gauges certified to ECE R110 standards.
Request Pressure Gauge InformationSwagelok® PGN series gauges are general-purpose pressure gauges certified to ECE R110 standards for use in compressed natural gas (CNG) vehicles. Featuring a polycarbonate lens for enhanced protection, these natural gas pressure gauges ensure durability in demanding environments.
Available in 50 mm (2 in.) and 63 mm (2 1/2 in.) dial sizes, they offer a measurement range of 0 to 40 MPa (400 bar, 6000 psi) with an orifice size of 0.023 in. (0.58 mm).
Options include a brass end connection with a Bourdon tube for the 50 mm (2 in.) gauge, transducer output for the 50 mm model with brass end connections, and calibration and material certifications for precise application needs.
Specifications
50 mm (2 in.) Dial Size
| Dial Range | Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi) |
| Temperature Range | Stainless steel end connections: –40 to 248°F (–40 to 120°C) Brass end connections: –40 to 248°F (–40 to 120°C); at ambient temperatures greater than 212°F (100°C), the maximum working pressure is limited to 3480 psig (240 bar) for a maximum of 8 h continuous operation |
| Accuracy | Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6) Brass end connections: 2.5% of span (ASME B40.1, Grade B, EN 837-1 Class 2.5, JIS B7505 Class 2.5) |
| Stainless Steel End Connections |
|
| Brass End Connections |
|
63 mm (2 1/2 in.) Dial Size
| Dial Range | Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi) |
| Temperature Range | Stainless steel end connections: –40 to 248°F (–40 to 120°C) |
| Accuracy | Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6) |
| Stainless Steel End Connections |
|
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.
Swagelok 맞춤형 솔루션을 통한 Green Alternative Systems(GAS)의 제조 시작
Green Alternative Systems가 Swagelok과 협력을 통해 어떻게 생산을 가속화하고 인건비를 절감하며 더 뛰어난 시스템 신뢰성을 달성했는지 알아보십시오.
유체 시스템 제작을 통해 적은 인력으로도 안정적으로 시스템을 운영하는 방법
플랜트를 성공적으로 운영하려면 필요한 몇 가지 일반적인 유체 시스템이 있습니다. 자원이 부족하다면 적절한 제작 서비스 공급자를 선택하는 것이 크게 도움이 될 수 있습니다.
공정 측정 – 임펄스 라인 모범 사례
공정 계장 애플리케이션에서 발생하는 문제는 전달 체계(transmitter)에만 집중해서는 파악하기 어렵습니다. Swagelok의 모범 사례와 팁을 통해 공정 계장 라인의 문제를 해결하는 방법에 대해 알아보십시오.