text.skipToContent text.skipToNavigation

Stainless Steel VCO O-Ring Face Seal Fitting, Swagelok Tube Fitting Connector, 1/2 in. VCO Fitting x 1/2 in. Tube OD

Part #: SS-8-VCO-6-810

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type VCO® O-Ring Face Seal Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Straights

Ensures high-purity, vacuum-tight connections with repeatable O-ring sealing—ideal for instrumentation and analytical fluid system designs.

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.


Sélection des produits en toute sécurité :

Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel VCO O-Ring Face Seal Fitting, Swagelok Tube Fitting Connector, 1/2 in. VCO Fitting x 1/2 in. Tube OD

Part #: SS-8-VCO-6-810
View Catalog

Add To Favorites

Catalogs

Straights
Ensures high-purity, vacuum-tight connections with repeatable O-ring sealing—ideal for instrumentation and analytical fluid system designs.

Specifications

SS-8-VCO-6-810 — Stainless Steel VCO O-Ring Face Seal Fitting, Swagelok Tube Fitting Connector, 1/2 in. VCO Fitting x 1/2 in. Tube OD

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type VCO® O-Ring Face Seal Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCO-1A 316L 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/4인치 자동 튜브 맞대기 용접 View Product
SS-12-VCO-1-12 316 스테인리스강 3/4인치 VCO® O-링 면 밀폐 피팅 3/4인치 수나사 NPT View Product
SS-12-VCO-6-1210 316 스테인리스강 3/4인치 VCO® O-링 면 밀폐 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
SS-16-VCO-1 316 스테인리스강 1인치 VCO® O-링 면 밀폐 피팅 1인치 튜브 소켓 용접 View Product
SS-16-VCO-1-16 316 스테인리스강 1인치 VCO® O-링 면 밀폐 피팅 1인치 수나사 NPT View Product
SS-4-VCO-1 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/4인치 튜브 소켓 용접 View Product
SS-4-VCO-1-2 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/8인치 수나사 NPT View Product
SS-4-VCO-1-4 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/4인치 수나사 NPT View Product
SS-4-VCO-1-4ST 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-4-VCO-1-6ST 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-4-VCO-1-BL 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 블라인드(구멍 없음) 몸체 - - View Product
SS-4-VCO-6-200 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-4-VCO-6-400 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4-VCO-6-6M0 316 스테인리스강 1/4인치 VCO® O-링 면 밀폐 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6-VCO-1 316 스테인리스강 3/8인치 VCO® O-링 면 밀폐 피팅 3/8인치 튜브 소켓 용접 View Product
SS-8-VCO-1 316 스테인리스강 1/2인치 VCO® O-링 면 밀폐 피팅 1/2인치 튜브 소켓 용접 View Product
SS-8-VCO-1-6 316 스테인리스강 1/2인치 VCO® O-링 면 밀폐 피팅 3/8인치 수나사 NPT View Product
SS-8-VCO-1-6ST 316 스테인리스강 1/2인치 VCO® O-링 면 밀폐 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-8-VCO-1-8 316 스테인리스강 1/2인치 VCO® O-링 면 밀폐 피팅 1/2인치 수나사 NPT View Product
SS-8-VCO-1-BL 316 스테인리스강 1/2인치 VCO® O-링 면 밀폐 블라인드(구멍 없음) 몸체 - - View Product
SS-8-VCO-6-600 316 스테인리스강 1/2인치 VCO® O-링 면 밀폐 피팅 3/8인치 Swagelok® 튜브 피팅 View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.