|
Válvula de aguja con bonete integral de latón, Cv 0,37, 1/4 pulg. NPT macho x 1/4 pulg. Swagelok, Vástago de regulación
Referencia #: B-1RM4-S4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Modelo Recto, Vástago de RegulaciónLas válvulas de aguja con bonete integral son compactas y están disponibles en muchos tamaños, configuraciones y materiales para servicio en gran variedad de aplicaciones. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Válvula de aguja con bonete integral de latón, Cv 0,37, 1/4 pulg. NPT macho x 1/4 pulg. Swagelok, Vástago de regulación
Inicie la sesión o regístrese para ver los precios
Catálogos
Modelo Recto, Vástago de Regulación
O, 1, 18, 20, 및 26 시리즈; 활하중 패킹 시스템; 소형 설계; 최대 사용 압력 6000 psig (413 bar); 최대 온도 315°C (600°F)
Features: Step-by-step identification procedure for threads and end connections.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
B-1RM4-S4 — Válvula de aguja con bonete integral de latón, Cv 0,37, 1/4 pulg. NPT macho x 1/4 pulg. Swagelok, Vástago de regulación
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Latón |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/4 pulg. |
| Tipo de conexión 1 | NPT macho |
| Tamaño conexión 2 | 1/4 pulg. |
| Tipo de conexión 2 | Racor Swagelok® |
| Cv Máximo | 0.37 |
| Tipo de mando | Mando redondo fenólico |
| Certificado de Bajas Emisiones | Sí |
| Máxima Temperatura, °F (°C) | 400 (204) |
| Rango de temperatura y presión máx | 204°C @ 26 BAR / 400°F @ 390 PSIG |
| Mínima Temperatura, °F (°C) | -65 (-53) |
| Material del obturador | Latón |
| Tipo de vástago | Regulación |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | 황동 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Ver producto |
| B-1RF2 | 황동 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Ver producto |
| B-1RF4 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Ver producto |
| B-1RM4 | 황동 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | Ver producto |
| B-1RM4-F4 | 황동 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | Ver producto |
| B-1RM6 | 황동 | 3/8인치 | 수나사 NPT | 3/8인치 | 수나사 NPT | Ver producto |
| B-1RS12MM | 황동 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Ver producto |
| B-1RS4 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| B-1RS6 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| B-1RS6MM | 황동 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| B-1RS8 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
| B-ORF2 | 황동 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Ver producto |
| B-ORS2 | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| M-1RM4 | 400 합금 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | Ver producto |
| M-1RS4 | 합금 400 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-18RF6 | 316 스테인리스강 | 3/8인치 | 암나사 NPT | 3/8인치 | 암나사 NPT | Ver producto |
| SS-18RF8 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Ver producto |
| SS-18RF8RT | 316 스테인리스강 | 1/2인치 | 암나사 ISO 경사나사 | 1/2인치 | 암나사 ISO 경사나사 | Ver producto |
| SS-18RM8 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Ver producto |
| SS-18RM8-F8 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | 1/2인치 | 암나사 NPT | Ver producto |
| SS-18RS12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-18RS12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-18RS18MM | 316 스테인리스강 | 18 mm | 스웨즈락® 튜브 피팅 | 18 mm | 스웨즈락® 튜브 피팅 | Ver producto |
| SS-18RS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RF2 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Ver producto |
| SS-1RF4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Ver producto |
| SS-1RF4RT | 316 스테인리스강 | 1/4인치 | 암나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | Ver producto |
| SS-1RM2 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 NPT | Ver producto |
| SS-1RM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 수나사 NPT | Ver producto |
| SS-1RM4-F4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | Ver producto |
| SS-1RM4-S4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RM4-S6 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS10MM | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS4-BKB | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS4-PK | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS4-SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS4-SG | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS6MM | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS6MM-SC11 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS6-PK | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS6-SC11 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS6-SH | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS8MM | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-1RS8-SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-ORF2 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Ver producto |
| SS-ORM2 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 NPT | Ver producto |
| SS-ORM2-S2 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-ORS2 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-ORS3MM | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 3mm | Swagelok® 튜브 피팅 | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.