|
Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.8 Cv, 3/8 in. Male NPT
Referencia #: SS-QC6-S-6PM
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
StemsMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.
Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.8 Cv, 3/8 in. Male NPT
Inicie la sesión o regístrese para ver los precios
Catálogos
Stems
QC, QF, QM, 및 QTM 시리즈■ 비틀림, 회전 및 렌치 작업이 필요 없음■ 단일 차단용, 양단 차단용 및 대용량용 모델
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Especificaciones
SS-QC6-S-6PM — Stainless Steel Instrumentation Quick Connect Stem without Valve, 0.8 Cv, 3/8 in. Male NPT
| Atributo | Valor |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Male NPT |
| CV Maximum | 0.8 - If coupled with a standard or reverse flow body, 1.6 - If coupled with a full flow body |
| Lubricant | Without lube on any components |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 1500 PSIG @ 70 °F /103 BAR @ 21 °C |
| Series | QC6 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-QC4-S-2PM | 황동 | 1/8인치 | 수나사 NPT | - | - | Ver producto |
| B-QC4-S-400 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | Ver producto |
| B-QC4-S-400K1 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | Ver producto |
| B-QC4-S-400K3 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | Ver producto |
| B-QC4-S-4PF | Brass | 1/4 in. | Female NPT | - | - | Ver producto |
| B-QC4-S-4PM | Brass | 1/4 in. | Male NPT | - | - | Ver producto |
| B-QC4-S-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| B-QC6-S-4PF | Brass | 1/4 in. | Female NPT | - | - | Ver producto |
| B-QC6-S-4PM | Brass | 1/4 in. | Male NPT | - | - | Ver producto |
| B-QC6-S-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-S-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-S-2PF | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | Ver producto |
| SS-QC4-S-2PM | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Ver producto |
| SS-QC4-S-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-S-400K1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-S-400K2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-S-400K3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-S-400K4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-S-400K5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC4-S-4FT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | - | - | Ver producto |
| SS-QC4-S-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | Ver producto |
| SS-QC4-S-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC4-S-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-S-4PMK2 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC4-S-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-S-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-S-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Ver producto |
| SS-QC6-S-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Ver producto |
| SS-QC6-S-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC6-S-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Ver producto |
| SS-QC8-S-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC8-S-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-QC8-S-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Ver producto |
| SS-QC8-S-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.