text.skipToContent text.skipToNavigation
pressure reducing regulators dome loaded

Swagelok® Pressure-Reducing Regulators, Dome-Loaded

General Industrial (SGRD Series) and High Sensitivity (SHRD Series) pressure-reducing, dome-loaded regulators are suitable for a wide variety of industrial applications where manual or remote operation of the regulator and accurate set pressure control is desired.

Get Help Selecting Process Regulators

SGRD and SHRD series regulators are engineered for durability in demanding environments. Their bodies are constructed from 316L stainless steel, enhancing corrosion resistance and longevity. These regulators feature internal seals available in various materials, providing improved compatibility with a wide range of chemicals and pressure conditions.

Pressure-reducing, dome-loaded regulators offer superior performance in maintaining stable outlet pressures. By utilizing a pressure dome instead of a set spring for control, these regulators effectively minimize droop. This design ensures consistent outlet pressures, regardless of fluctuations in inlet pressure or flow variations.

SGRD and SHRD Series Features

  • Balanced poppet
  • Diaphragm sensing
  • Non-venting
  • Pilot regulator control

Customizable Features

  • External feedback to pilot
  • Differential pressure pilot (SGRD Series)
  • Dual stage pilot (SGRD Series)
  • Antitamper / factory set pilot handle
  • NACE MR0175/ISO 15156

Learn About Types of Regulators

General Industrial Pressure-Reducing, Dome-Loaded Regulators (SGRD Series)

Specifications

Body Size Maximum Inlet Pressure psig (bar)Maximum Outlet Pressure psig (bar)Adjustable Pressure Range psig (bar)Sensing Type psig (bar)Temperature Range °F (°C)Flow Coefficient (Cv) Minimum Weight lb (kg)
126000 (413)6000 (413)5 to 6000 (0.3 to 413)Diaphragm: 5 to 6000 (0.3 to 413)–49 to 356°
(–45 to 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

High Sensitivity Pressure-Reducing, Dome-Loaded Regulators (SHRD Series)

Specifications

Body Size Maximum Inlet Pressure psig (bar)Maximum Outlet Pressure psig (bar)Adjustable Pressure Range psig (bar)Sensing Type psig (bar)Temperature Range °F (°C)Flow Coefficient (Cv) Minimum Weight lb (kg)
12250 (17.2)250 (17.2)1 to 250 (0.07 to 17.2)Diaphragm: 1 to 250 (0.07 to 17.2) –49 to 356°
(–45 to 180°)
2.3 9.7 (4.4)
164.826.5 (12.0)
2410.727.6 (12.5)

Speak to Regulator Specialists

Pressure-Reducing, Dome-Loaded Process Regulators Catalog

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Générateur de courbe de débit Swagelok pour régulateurs de pression

Besoin d’aide pour choisir le bon régulateur de pression ?

Comparez les performances de plusieurs régulateurs dans différentes conditions d’utilisation avec notre outil générateur de courbe de débit.

Trouver le bon régulateur

Les ressources de Swagelok sélectionnées pour vous

L’effet de la pression d’alimentation dans les détendeurs
Contrôler l’effet de la pression d’alimentation (SPE) dans un détendeur

L’effet de la pression d’alimentation, également appelé dépendance, est une relation inverse entre les variables de pression d’entrée et de pression de sortie dans un détendeur. Découvrez comment contrôler ce phénomène dans vos détendeurs grâce aux conseils de Swagelok.

Swagelokレギュレーター RHPSシリーズ
レギュレーターの信頼性を確保するために

過酷な条件下での運用を前提とした製品には、どのような試験を行うべきでしょうか。今回は、スウェージロックの実験室における取り組みと共に、氷点下を大幅に下回る温度でも正常に機能する一般産業用RHPSシリーズ・レギュレーターの開発事例を紹介します。

ドループを示している流量曲線グラフ
レギュレーターの流量曲線を平坦にしてドループを抑える方法

ドループ(流量増加に伴う二次側圧力の降下)は、あらゆるレギュレーターに共通する問題です。今回は、ドループを最小限に抑えてレギュレーターの流量曲線を平坦にする方法を、さまざまなドーム・ロード式レギュレーターの構成と併せて紹介します。

レギュレーターを使用して時間遅れを短縮する
レギュレーターを使用して分析計装システムにおける時間遅れを短縮する方法

分析システムでは、時間遅れが軽視されていたり、誤解されていたりするケースは少なくありません。この時間遅れは、レギュレーターでコントロールすることができます。今回は、分析計装システムにおける時間遅れを小さくする方法を紹介します。

このプロセスには数分間かかる場合があります。このままお待ちください。