Swagelok® 절연 피팅
Swagelok 절연 피팅은 전체 유체 유동을 허용하면서 모니터링 장비를 전류의 영향으로부터 보호함으로써, 계기의 정확성을 유지하고 계기 교체 비용을 줄여줍니다.
절연 피팅 보기Swagelok 절연 피팅은 전기 절연과 유체 밀폐라는 두 가지 주요 기능을 분리하여 계기를 보호합니다. 전기, 화학, 자외선 내성이 탁월하고 흡수율이 낮은 성형 열가소성 절연재가 광범위한 사용 조건과 기후 조건에서 유전체 강도와 무결성을 유지합니다.
일반적으로 천연 가스 파이프라인의 모니터링 스테이션 앞 임펄스 라인에 설치되는 절연 피팅은 최대 유량을 허용하면서 음극 전류를 차단합니다. 측정 가능한 Swagelok® 튜브 피팅 또는 경사나사 파이프 나사 연결구(NPT/BSP)는 튜빙 또는 배관 시스템에 직접 연결되므로 설치 시간이 절감됩니다.
절연 피팅에 대한 질문이 있으십니까?
Категории диэлектрических фитингов
Муфты
Диэлектрических фитинги Swagelok® гарантируют изоляцию и защиту ваших контрольно-измерительных приборов от электрического тока при максимальном расходе газовой или жидкой среды.
Dielectric Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.