Swagelok® Fittings
Swagelok fittings provide industrial fluid system operators with the reliability, ease of installation, and leak-tight performance needed to keep processes and equipment operating safely and efficiently.
View All FittingsSince the introduction of the Swagelok® tube fitting in 1947, industrial professionals have relied on Swagelok fittings to achieve leak-tight connections in their analytical, instrumentation, and small-bore process fluid systems. Whether you need fittings for corrosive environments, extreme temperatures, or high pressure, we offer reliable options to help you build connections you can trust. We offer a complete portfolio of fittings available in a variety of alloy materials for a wide range of industrial applications, including those with specialized requirements.
Swagelok fittings are held to high quality standards made possible by highly controlled processes, providing users peace of mind when integrating these versatile, high-performance fittings into their fluid system designs. Should you need technical support or training to make the best use of these products in your systems, help is available at nearly 200 authorized Swagelok sales and service locations across the globe.
Looking for fittings selection and installation advice?
Verschraubungen—Kategorien
Rohrverschraubungen und Adapter
- Aufschraubverschraubungen
- Ersatzteile und Zubehör
- Gerade Einschraubverschraubungen
- Gerade Verschraubungen
- Muffenschweißfittings
PFA, Feingewinde-Bördelverschraubungen
PFA-Verbindungen bieten Zugfestigkeit, thermische Stabilität und Kriechfestigkeit für den Einsatz in hochreinen Anwendungen wie der Halbleiterfertigung.
Rohrverschraubungen für mittleren Druck
- Aufschraubverschraubungen
- Ersatzteile und Zubehör
- Gerade Einschraubverschraubungen
- Gerade Verschraubungen
- Schottverschraubungen
Schweißfittings
- Hochreine Micro-Fit, Rohrstumpfschweißfittings
- Socket Weld Fittings
- Stumpfschweißfittings
- Weld Adapters
Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Features: Available in 1/4, 3/8, 1/2, 3/4 and 1 in. tube sizes; PFA and PVDF nut options; A wide variety of configurations
Manifolds et systèmes modulaires à montage direct ou distant pour instrumentation; Manifolds d’instrumentation à 2, 3 ou 5 vannes séries V, VB et VL ; Manifolds à 2, 3 ou 5 vannes pour montage direct série VE ; Manifolds à 2 vannes pour montage distant ; Systèmes d’instrumentation modulaires Mod 85
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
6 à 18 mm et 1/8 à 1 po.; Acier inoxydable 316, 316L, 316L VAR, et 316L VIM-VAR; Raccords pour soudure manuelle ou en automatique
Fabriqués en acier inoxydable, joint torique en élastomère fluorocarboné, Étanchéité d’une efficacité fiable et reproductible, Disponibles pour tubes aux dimensions allant de 1/16 à 1 1/2 po
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
Caractéristiques : Transition des systèmes de tuyauterie à brides aux systèmes à tubes sans filetage ni soudure ; Différents types de brides conformes aux normes ASME, DIN, EN et JIS ; Corps forgé monobloc intégralement usiné ; Disponibles avec des raccords pour tubes Swagelok® de diamètre allant jusqu’à 50 mm ou 2 po
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Dimensions : 6 à 18 mm et 1/16 à 1 po.; Aciers inoxydables haute pureté; Le modèle original, la marque VCR authentique
■ Pressions nominales jusqu'à 4134 bar (60 000 psig)■ Dimensions des raccordements jusqu’à 1 1/2 po et 12 mm■ Produits conformes aux normes NACE® MR0175/ISO15156 disponibles
Pages 1-4. températures de 20 à 204 °C (70 à 400 °F) ; pressions de service jusqu’à 18,9 bar (275 psig) ; raccords à tube de 1/8 à 1/2 po.; tubes de 1/8 à 1 po. et de 6 à 12 mm.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
Dimensions de cadran de 40, 50, 63, 100, 115, et 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 et 6 po) ; Précision conforme aux normes ASME, EN, et JIS; Disponible avec différents raccordements d’extrémité, y compris les adaptateurs pour tubes Swagelok; Configurations pour montage arrière centré, montage arrière excentré et montage vertical; Construction en acier inoxydable et thermoplastique renforcé; Disponible avec ou sans liquide
Dimensions de 1/8 à 1 po, Acier inoxydable 316 ou 316L, Raccords pour tubes, NPT, filetage SAE et à souder
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.
Swagelok Fittings
When the world’s most respected companies want to make lasting connections, they turn to Swagelok. We have established the standards for tube fitting performance in terms of leak-tight integrity, ease of installation, availability and support services. Our two-ferrule, stainless-steel tube fitting has earned a global reputation for consistency, quality, and reliability. This reputation is supported by our continuous product improvement efforts and by the fitting’s performance in thousands of diverse applications.