text.skipToContent text.skipToNavigation
ammonia sampling

Swagelok® Ammonia Sampler

The Swagelok ammonia sampler makes anhydrous ammonia sampling safer by minimizing operators’ exposure to liquid and vaporized ammonia. It also introduces consistency into the sampling operation, significantly expedites the sampling process, and eliminates the transportation of ammonia samples within the facility.

Contact a Sampling Specialist

Anhydrous ammonia is used in the production of fertilizers, plastics, textiles, petroleum, and more. To avoid ammonia stress corrosion cracking in storage tanks and product quality concerns, the product must be regularly sampled to verify a water content of 0.2% to 0.5%.

Swagelok’s closed-loop ammonia sampling unit is designed to remove the challenges inherent to traditional ammonia sample collection methods. The Swagelok ammonia sampler features:

  • Closed-Sample Fixtures: Our ammonia sampler features closed-sample fixtures, which improve safety by limiting operator exposure and environmental impact from excess emissions. The design eliminates the need for extensive operator PPE. The glass front allows operators to visually monitor sample conditions. And it’s available in single- or dual-fixture designs.
  • Prechilled Residue Tubes: Cold ammonia is used to create a cold bath to draw heat out of the fixture and residue tube, preventing aggressive boiling that threatens fill accuracy. The fill level of the cold bath is controlled using an elevated drain tube. It clears the supply line of older ammonia, resulting in a fresh sample. The ammonia fast loop chills the sampling valves while concentric tubes prechill the sample lines.
  • Semiautomated Dispensing: A cap assembly is fitted to the residue tube to assist with the filling process. When filling the residue tube, the cap assembly assists in dispensing an accurate and precise sample size. The cap assembly seals on top of the residue tube and controls fill level. Any overflow empties into the cold bath, ensuring consistent sample size. 100 mL or 250 mL residue tube sizes are available.
  • Single-Handle Operation: A single handle for controlling sampler function contributes to easier operation and helps prevent operator error. A geared mechanism controls four valves with a single handwheel, controlling “off,” “purge,” “chill,” and “sample” functions. Additional control valves can be provided for adjustability during commissioning and maintenance.
  • Touch Screen Heater Controls: A touch screen interface is used to control all heater operation, improving consistency and preventing overheating. Easy-to-use, intuitive operator interface offers on-screen, step-by-step instructions for minimized operator confusion.

Each sampler is built to your specifications by experienced fluid systems technicians. All Swagelok ammonia samplers are rigorously tested and are backed by the Swagelok Limited Lifetime Warranty.

Learn More about Safe, Efficient Ammonia Sampling

View our Application Guides

Locate detailed information about our assemblies.

Swagelok evaluation and advisory services

Swagelok Evaluation and Advisory Services

Whether for ammonia sampling or another sampling or fluid system challenge, Swagelok specialists can visit your facilities to help improve operational performance, eliminate potential safety and environmental concerns, and achieve optimized system performance and efficiency.

Get the Sampling Support You Need

Swagelok Resources Curated for You

Ingenieur prüft ein geschlossenes Probenahmepanel
Wie Sie Emissionen an Probenahmestellen reduzieren

Raffinerien sowie chemische und andere Anlagen sind stets auf der Suche nach Möglichkeiten zur Minimierung flüchtiger Emissionen. Ein geschlossenes Probenahmesystem kann hier eine relativ einfache und kostengünstige Lösung darstellen.

Ein Field Engineer von Swagelok bespricht die Evaluierungsergebnisse des Probenahmesystems mit einem Kunden.
Genauigkeit bei der Probenahme—Die besten Tipps für erfolgreiche Ergebnisse

Mit unseren Tipps stellen Sie sicher, dass Ihr industrielles Probenahmesystem künftig genauere und repräsentativere Proben liefert.

Field Engineers von Swagelok
Field Engineers im Interview: Wie unser Global Engineering Team Ihnen dabei helfen kann, die Leistung Ihrer Fluid- und Probenahmesysteme zu verbessern

Unsere Field Engineers unterstützen Betreiber von Fluid- und Probenahmesystemen bei der Lösung ihrer Probleme—von Leckagen bis hin zu Ungenauigkeiten bei der Probenahme. In diesem Artikel erfahren Sie alles, was Sie über die Services der Field Engineers bei Swagelok wissen sollten.

Ein Ingenieur bei der Überprüfung der Systemsicherheit
Checkliste zur Sicherheit in industriellen Fluidsystemen

Mit diesen Best Practices steigern Sie die Sicherheit Ihrer industriellen Fluidsysteme.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.