text.skipToContent text.skipToNavigation

Vannes à boisseau sphérique et vannes à boisseau cylindrique quart de tour — Vannes à boisseau sphérique pour instrumentation/process trois pièces (série 60) — Configuration droite, 2 voies

가격을 보거나 카트에 추가하기 위해 제품 구성 옵션을 선택하십시오.
모두 삭제
모두 삭제

카탈로그

Vannes à boisseau sphérique et vannes à boisseau cylindrique quart de tour — Vannes à boisseau sphérique pour instrumentation/process trois pièces (série 60) — Configuration droite, 2 voies

Avec leur siège unique comprimé par des rondelles coniques élastiques, leur garniture de tige en deux pièces à compression permanente et leur conception à basculement, les vannes à boisseau sphérique de la série 60 sont conçues pour offrir une fiabilité maximale avec un minimum d'entretien.

비슷한 제품

부품 번호(Part #)
몸체 재질
연결구 1 크기
연결구 1 종류
연결구 2 크기
연결구 2 종류
B-62TF4 Laiton 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle 제품 보기
B-63TF8 Laiton 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle 제품 보기
B-63TS10 Laiton 5/8 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes 제품 보기
B-63TS8 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes 제품 보기
B-65TF12 Laiton 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle 제품 보기
B-65TF16 Laiton 1 po Filetage NPT femelle 1 po Filetage NPT femelle 제품 보기
S-65TF16 Carbon Steel 1 in. Female NPT 1 in. Female NPT 제품 보기
SS-62EF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 제품 보기
SS-62PS4-5228 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 제품 보기
SS-62TF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 제품 보기
SS-62TF4-JL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 제품 보기
SS-62TF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 제품 보기
SS-62TS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 제품 보기
SS-62TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 제품 보기
SS-62TS4-JK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 제품 보기
SS-62TS4-JL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 제품 보기
SS-62TS4-JLK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 제품 보기
SS-62TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 제품 보기
SS-62TS6-JK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 제품 보기
SS-62TS6-JL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 제품 보기
SS-62TS6-JLK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 제품 보기
SS-62TS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 제품 보기
SS-62TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-62TS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 제품 보기
SS-62TSC8 316 Stainless Steel 1/2 in. Sanitary Clamp Fitting 1/2 in. Sanitary Clamp Fitting 제품 보기
SS-62TVCR4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 제품 보기
SS-62TW6T35-3 316 Stainless Steel 3/8 in. Tube Extension 3/8 in. Tube Extension 제품 보기
SS-63ES8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-63PF8-2839 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 제품 보기
SS-63PS8-2839 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-63TF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT 제품 보기
SS-63TF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 제품 보기
SS-63TF8-33C 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 제품 보기
SS-63TF8-JK Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle 제품 보기
SS-63TF8-JL Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle 제품 보기
SS-63TF8-LLK Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle 제품 보기
SS-63TF8RT Acier inoxydable 316 1/2 po Taraudage conique ISO 1/2 po Taraudage conique ISO 제품 보기
SS-63TS10 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes 제품 보기
SS-63TS12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes 제품 보기
SS-63TS12-JK Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes 제품 보기
SS-63TS12-JL Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes 제품 보기
SS-63TS12MM Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes 제품 보기
SS-63TS16MM Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 16 mm Raccord Swagelok® pour tubes 제품 보기
SS-63TS18MM Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 18 mm Raccord Swagelok® pour tubes 제품 보기
SS-63TS6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes 제품 보기
SS-63TS8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes 제품 보기
SS-63TS8-33C Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes 제품 보기
SS-63TS8-E 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-63TS8-JK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-63TS8-JL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-63TS8-JLK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-63TS8-LLK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-63TS8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-63TS8-T 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-63TSW12T 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld 제품 보기
SS-63TSW8P 316 Stainless Steel 1/2 in. Pipe Socket Weld 1/2 in. Pipe Socket Weld 제품 보기
SS-63TSW8T 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld 제품 보기
SS-63TVCR8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting 제품 보기
SS-65TF12 Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle 제품 보기
SS-65TF12-JL Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle 제품 보기
SS-65TF12RT Acier inoxydable 316 3/4 po Taraudage conique ISO 3/4 po Taraudage conique ISO 제품 보기
SS-65TF16 Acier inoxydable 316 1 po Filetage NPT femelle 1 po Filetage NPT femelle 제품 보기
SS-65TF16-JL Acier inoxydable 316 1 po Filetage NPT femelle 1 po Filetage NPT femelle 제품 보기
SS-65TF16RT Acier inoxydable 316 1 po Taraudage conique ISO 1 po Taraudage conique ISO 제품 보기
SS-65TS16 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes 제품 보기
SS-65TS16-JL Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes 제품 보기
SS-65TS16-SC11 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes 제품 보기
SS-65TS25MM Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 25 mm Raccord Swagelok® pour tubes 제품 보기
SS-65TSC16 Acier inoxydable 316 1 po Raccords sanitaire Kwik-Clamp 1 po Raccords sanitaire Kwik-Clamp 제품 보기
SS-65TSW12P Acier inoxydable 316 3/4 po Tuyau à souder par emboîtement 3/4 po Tuyau à souder par emboîtement 제품 보기
SS-65TSW16P Acier inoxydable 316 1 po Tuyau à souder par emboîtement 1 po Tuyau à souder par emboîtement 제품 보기
SS-65TSW16T Acier inoxydable 316 1 po Tube à souder par emboîtement 1 po Tube à souder par emboîtement 제품 보기
SS-67TF20 Acier inoxydable 316 1 1/4 po Filetage NPT femelle 1 1/4 po Filetage NPT femelle 제품 보기
SS-67TF24 Acier inoxydable 316 1 1/2 po Filetage NPT femelle 1 1/2 po Filetage NPT femelle 제품 보기
SS-67TS24 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Raccord Swagelok® pour tubes 제품 보기
SS-67TSW24P Acier inoxydable 316 1 1/2 po Tuyau à souder par emboîtement 1 1/2 po Tuyau à souder par emboîtement 제품 보기
SS-68TF32 Acier inoxydable 316 2 po Filetage NPT femelle 2 po Filetage NPT femelle 제품 보기
SS-68TSW32P Acier inoxydable 316 2 po Tuyau à souder par emboîtement 2 po Tuyau à souder par emboîtement 제품 보기

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.