text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Port Connectors — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Port Connectors — Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Латунь 3/4 дюйма Соединение для проходного канала 1/2 дюйма Соединение для проходного канала View Product
B-401-PC Латунь 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Соединение для проходного канала View Product
B-601-PC Brass 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
B-811-PC Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
B-811-PC-6 Brass 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
M-401-PC Alloy 400/R-405 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
M-811-PC Alloy 400/R-405 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
S-811-PC Carbon Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-1011-PC 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Port Connector View Product
SS-101-PC 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/16 in. Port Connector View Product
SS-10M1-PC 316 Stainless Steel 10 mm Swagelok® Tube Adapter 10 mm Port Connector View Product
SS-10M1-PC-6M 316 Stainless Steel 10 mm Port Connector 6 mm Port Connector View Product
SS-10M1-PC-8M 316 Stainless Steel 10 mm Port Connector 8 mm Port Connector View Product
SS-1211-PC 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Port Connector View Product
SS-1211-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Port Connector View Product
SS-12M1-PC 316 Stainless Steel 12 mm Swagelok® Tube Adapter 12 mm Port Connector View Product
SS-12M1-PC-10M 316 Stainless Steel 12 mm Port Connector 10 mm Port Connector View Product
SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector View Product
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector View Product
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector View Product
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector View Product
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector View Product
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector View Product
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector View Product
SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector View Product
SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector View Product
SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector View Product
SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector View Product
SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector View Product
SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector View Product
SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector View Product
SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector View Product
SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector View Product
SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector View Product
SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
SS-601-PC-2 316 Stainless Steel 3/8 in. Port Connector 1/8 in. Port Connector View Product
SS-601-PC-4 316 Stainless Steel 3/8 in. Port Connector 1/4 in. Port Connector View Product
SS-6M1-PC 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-6M1-PC-3M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-811-PC 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-811-PC-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-811-PC-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-8M1-PC 316 Stainless Steel 8 mm Swagelok® Tube Adapter 8 mm Port Connector View Product
SS-8M1-PC-6M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 8 mm Port Connector View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.