text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Tube Adapters — Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Латунь 10 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
B-10-TA-1-8 Латунь 5/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
B-12-MTA-1-4RS Латунь 12 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
B-12-TA-1-12 Латунь 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
B-400-A-4ANF Латунь 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба 37° с развальцовкой View Product
B-4-TA-1-2 Латунь 1/4 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-4-TA-1-4 Латунь 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
B-4-TA-7-4 Латунь 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
B-4-TA-7-6 Латунь 1/4 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. резьба NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-12-MTA-7-8 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-12-MTA-7-8RG Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-12-MTA-7-8RP Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO femelle View Product
SS-12-TA-1-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
SS-12-TA-1-12AN Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po AN 37° mâle View Product
SS-12-TA-1-12RS Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage cylindrique ISO mâle View Product
SS-12-TA-1-12RT Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage conique ISO mâle View Product
SS-12-TA-1-12ST Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-12-TA-1-12W Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Embout à souder mâle View Product
SS-12-TA-1-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT mâle View Product
SS-12-TA-1-16ST Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-12-TA-1-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-12-TA-1-8RS Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-12-TA-7-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle View Product
SS-12-TA-7-12RT Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Taraudage conique ISO View Product
SS-12-TA-7-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT femelle View Product
SS-12-TA-7-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-1610-A-16ANF Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® préserti 1 po Évasement 37° femelle View Product
SS-16-MTA-1-8 Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-16-MTA-1-8RS Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-16-MTA-7-8RG Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-16-TA-1-12 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
SS-16-TA-1-16 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage NPT mâle View Product
SS-16-TA-1-16AN Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po AN 37° mâle View Product
SS-16-TA-1-16RS Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage cylindrique ISO mâle View Product
SS-16-TA-1-16RT Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage conique ISO mâle View Product
SS-16-TA-1-16ST Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-16-TA-1-8 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-16-TA-7-12 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle View Product
SS-16-TA-7-16 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage NPT femelle View Product
SS-16-TA-7-8 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-18-MTA-1-12RS Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 3/4 po Filetage cylindrique ISO mâle View Product
SS-18-MTA-1-8RS Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-18-MTA-7-8RG Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-1-TA-1-2 Acier inoxydable 316 1/16 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle View Product
SS-200-A-2ANF Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po AN 37° femelle View Product
SS-200-A-4ANF Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po AN 37° femelle View Product
SS-20-TA-1-20 Acier inoxydable 316 1 1/4 po Adaptateur pour tube Swagelok® 1 1/4 po Filetage NPT mâle View Product
SS-24-TA-1-24 Acier inoxydable 316 1 1/2 po Adaptateur pour tube Swagelok® préserti 1 1/2 po Filetage NPT mâle View Product
SS-2-TA-1-2 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle View Product
SS-2-TA-1-2RS Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO mâle View Product
SS-2-TA-1-2ST Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-2-TA-1-4 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-2-TA-1-4RT Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-2-TA-1-OR Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-2-TA-7-2 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT femelle View Product
SS-2-TA-7-2RP Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO femelle View Product
SS-2-TA-7-4 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
SS-32-TA-1-32 Acier inoxydable 316 2 po Adaptateur pour tube Swagelok® préserti 2 po Filetage NPT mâle View Product
SS-400-A-4ANF Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po AN 37° femelle View Product
SS-4-TA-1-2 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle View Product
SS-4-TA-1-2RS Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO mâle View Product
SS-4-TA-1-2RT Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage conique ISO mâle View Product
SS-4-TA-1-4 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-4-TA-1-4AN Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po AN 37° mâle View Product
SS-4-TA-1-4RS Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
SS-4-TA-1-4RT Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-4-TA-1-4SC11 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-4-TA-1-4ST Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-4-TA-1-4W Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Embout à souder mâle View Product
SS-4-TA-1-6 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT mâle View Product
SS-4-TA-1-6RS Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-4-TA-1-8 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-4-TA-1-OR Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-4-TA-7-2 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT femelle View Product
SS-4-TA-7-2RP Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO femelle View Product
SS-4-TA-7-2RT Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Taraudage conique ISO View Product
SS-4-TA-7-4 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
SS-4-TA-7-4RG Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-4-TA-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-4-TA-7-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-4-TA-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-4-TA-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-4-TA-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-600-A-6ANF 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female 37° AN View Product
SS-6-MTA-1-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-MTA-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-MTA-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-MTA-7-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-MTA-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-MTA-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-6-MTA-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-MTA-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN View Product
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN View Product
SS-8-MTA-1-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-MTA-7-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-MTA-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8-MTA-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-MTA-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-8-TA-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-TA-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-TA-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-8-TA-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-8-TA-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-8-TA-1-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male 37° AN View Product
SS-8-TA-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-8-TA-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-TA-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-TA-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-8-TA-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-8-TA-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-8-TA-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-7-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-8-TA-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Tapered Thread View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.