|
Корпус быстроразъемного соединения для КИП из латуни, Cv 0,2, внутр. резьба NPT 1/8 дюйма
Part #: B-QC4-B-2PF
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Корпус быстроразъемного соединения для КИП из латуни, Cv 0,2, внутр. резьба NPT 1/8 дюйма
Log in or Register to view price
Catalogs
Bodies
Не требуют закручивания, вращения или использования гаечного ключа; Модели с односторонним и двухсторонним отсечением, и полнопроходные модели
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Specifications
B-QC4-B-2PF — Корпус быстроразъемного соединения для КИП из латуни, Cv 0,2, внутр. резьба NPT 1/8 дюйма
| Attribute | Value |
|---|---|
| Air Inclusion | 0.3 cm3 |
| Body Material | Brass |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/8 in. |
| Connection 1 Type | Female NPT |
| CV Maximum | 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Buna N (Standard) |
| Pressure Rating Coupled at Max Temp | 250 PSIG @ 250 °F /17.2 BAR @ 121 °C |
| Pressure Rating Coupled at Room Temp | 2000 PSIG @ 70 °F /137 BAR @ 21 °C |
| Pressure Rating Uncoupled at Room Temp | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Series | QC4 |
| Spillage | 0.3 cm3 |
| Testing | 0.3 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-B-2PM | Латунь | 1/8 дюйма | Наруж. резьба NPT | - | - | View Product |
| B-QC4-B-400 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| B-QC4-B-4MT | Латунь | 1/4 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
| B-QC4-B-4PF | Латунь | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| B-QC4-B-4PM | Латунь | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| B-QC4-B-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-B-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC6-B-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC6-B-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-B-6PF | Латунь | 3/8 дюйма | Внутр. резьба NPT | - | - | View Product |
| B-QC6-B-6PM | Латунь | 3/8 дюйма | Наруж. резьба NPT | - | - | View Product |
| B-QC8-B-810 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
| B-QC8-B-8PF | 真ちゅう | 1/2 インチ | NPTめねじ | - | - | View Product |
| B-QC8-B-8PM | 真ちゅう | 1/2 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-200 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-B-2PF | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-B-2PM | 316 ステンレス鋼 | 1/8 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-400 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-B-400IS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-B-400K1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-B-400K2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-B-400K3 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-B-400K4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-B-400K5 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-B-400-SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC4-B-4FT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーめねじ | - | - | View Product |
| SS-QC4-B-4MT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーおねじ | - | - | View Product |
| SS-QC4-B-4PF | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-B-4PFEP | 316ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-B-4PFJA | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-B-4PFK1 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-B-4PFK2 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-B-4PFK3 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-B-4PFK4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-B-4PFK5 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC4-B-4PM | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-4PMEP | 316ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-4PMK1 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-4PMK2 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-4PMK3 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-4PMK4 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-4PMK5 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-4PMKR | 316ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-4PM-SC11 | 316ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC4-B-6M0 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC6-B-10M0 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC6-B-4PF | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | View Product |
| SS-QC6-B-4PM | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
| SS-QC6-B-600 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC6-B-600IS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC6-B-600K1 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC6-B-600K2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC6-B-600K3 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC6-B-6MT | 316 ステンレス鋼 | 3/8 インチ | ISO管用テーパーおねじ | - | - | View Product |
| SS-QC6-B-6PF | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC6-B-6PM | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC6-B-6PMIS | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QC8-B-12M0 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC8-B-810 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC8-B-810K5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-B-8FT | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. коническая резьба ISO | - | - | View Product |
| SS-QC8-B-8MT | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
| SS-QC8-B-8PF | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC8-B-8PM | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。