|
Stainless Steel ANSI Flange Adapter, 3/4 in. Swagelok® Tube Fitting, NPS 3/4 in., Class 600
Réf. pièce : SS-1210-F12-600
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsAssurez la continuité d'un écoulement entre des tuyaux et des tubes avec des brides montées sur des raccords pour tubes Swagelok. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel ANSI Flange Adapter, 3/4 in. Swagelok® Tube Fitting, NPS 3/4 in., Class 600
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
Характеристики: Безрезьбовой и бесшовный переход от фланцев толстостенных трубопроводов к тонкостенным трубопроводам. Типы фланцев соответствуют стандартам ASME, DIN, EN и JIS. Цельнокованый корпус с полной обработкой. Предлагаются с торцевыми трубными обжимными фитингами Swagelok® до 50 мм и до 2 дюймов.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Spécifications
SS-1210-F12-600 — Stainless Steel ANSI Flange Adapter, 3/4 in. Swagelok® Tube Fitting, NPS 3/4 in., Class 600
| Attribut | Valeur |
|---|---|
| Matériau du corps | 316 Stainless Steel |
| Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
| Dimension du raccordement 1 | 3/4 in. |
| Type du raccordement 1 | Swagelok® Tube Fitting |
| Dimension du raccordement 2 | NPS 3/4 in. |
| Type du raccordement 2 | ANSI Flange, Class 600 |
| Réducteur de débit | Non |
| UNSPSC (4.03) | 40141710 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40173103 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| SS-10M0-F8-150 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | Afficher le produit |
| SS-1210-F12-150 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | NPS 3/4 дюйма | Фланец ANSI, класс 150 | Afficher le produit |
| SS-1210-F12-300 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | NPS 3/4 дюйма | Фланец ANSI, класс 300 | Afficher le produit |
| SS-1210-F16-150 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | NPS 1 дюйм | Фланец ANSI, класс 150 | Afficher le produit |
| SS-12M0-F12-600 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | Afficher le produit |
| SS-12M0-F32-150 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | Afficher le produit |
| SS-12M0-F32-300 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 300 | Afficher le produit |
| SS-12M0-F8-150 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | NPS 1/2 дюйма | Фланец ANSI, класс 150 | Afficher le produit |
| SS-12M0-F8-300 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | NPS 1/2 дюйма | Фланец ANSI, класс 300 | Afficher le produit |
| SS-1610-F16-150 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | NPS 1 дюйм | Фланец ANSI, класс 150 | Afficher le produit |
| SS-1610-F16-300 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | NPS 1 дюйм | Фланец ANSI, класс 300 | Afficher le produit |
| SS-1610-F16-600 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | Afficher le produit |
| SS-1610-F32-150 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | NPS 2 дюйма | Фланец ANSI, класс 150 | Afficher le produit |
| SS-600-F8-150 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | Afficher le produit |
| SS-600-F8-300 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | Afficher le produit |
| SS-810-F12-150 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | NPS 3/4 дюйма | Фланец ANSI, класс 150 | Afficher le produit |
| SS-810-F12-300 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | NPS 3/4 дюйма | Фланец ANSI, класс 300 | Afficher le produit |
| SS-810-F12-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | Afficher le produit |
| SS-810-F16-150 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | NPS 1 дюйм | Фланец ANSI, класс 150 | Afficher le produit |
| SS-810-F16-300 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | NPS 1 дюйм | Фланец ANSI, класс 300 | Afficher le produit |
| SS-810-F16-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | Afficher le produit |
| SS-810-F32-150 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | NPS 2 дюйма | Фланец ANSI, класс 150 | Afficher le produit |
| SS-810-F8-150 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | NPS 1/2 дюйма | Фланец ANSI, класс 150 | Afficher le produit |
| SS-810-F8-300 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | NPS 1/2 дюйма | Фланец ANSI, класс 300 | Afficher le produit |
| SS-810-F8-600 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | NPS 1/2 дюйма | Фланец ANSI, класс 600 | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.