스웨즈락® 피팅
부식성 환경이나 극한의 온도 또는 고압을 견디는 피팅이 필요할 때 스웨즈락에는 고객이 신뢰할 수 있는 선택 사양이 있습니다. 광범위한 합금 재질의 피팅을 사용하여 신뢰할 수 있는 연결이 가능합니다.
View All FittingsSince the introduction of the Swagelok® tube fitting in 1947, industrial professionals have relied on Swagelok fittings to achieve leak-tight connections in their analytical, instrumentation, and small-bore process fluid systems. Whether you need fittings for corrosive environments, extreme temperatures, or high pressure, we offer reliable options to help you build connections you can trust. We offer a complete portfolio of fittings available in a variety of alloy materials for a wide range of industrial applications, including those with specialized requirements.
Swagelok fittings are held to high quality standards made possible by highly controlled processes, providing users peace of mind when integrating these versatile, high-performance fittings into their fluid system designs. Should you need technical support or training to make the best use of these products in your systems, help is available at nearly 200 authorized Swagelok sales and service locations across the globe.
Looking for fittings selection and installation advice?
継手のカテゴリー

PFA 가는 나사(Fine Thread) 확관형 피팅
PFA 피팅은 반도체 생산과 같은 고순도 애플리케이션을 운영하는 데 필요한 인장 강도, 열 안정성, 크리프(Creep) 내성을 제공합니다.
피팅 카탈로그
구성 부품의 재질, 압력 및 온도 등급, 선택 사양 및 액세서리를 포함한 상세 제품 정보를 찾아보십시오.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Features: Available in 1/4, 3/8, 1/2, 3/4 and 1 in. tube sizes; PFA and PVDF nut options; A wide variety of configurations
계장용, 직접 장착형, 원거리 장착형 매니폴드 및 모듈식 시스템 , V, VB 및 VL 시리즈 2-, 3- 및 5-밸브 계장용 매니폴드, VE 시리즈 2-, 3- 및 5-밸브 직접 장착형 매니폴드, 2-밸브 원거리 장착형 매니폴드, Mod 85 모듈식 계장용 시스템
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
1/8 ~ 1 in. 및 6 ~ 18 mm; 316, 316L, 316L VAR 및 316L VIM-VAR 스테인리스강 재질; 수동 또는 자동 용접기용 피팅
Features: Assembly by torque—150 ±13 in.· lb (17 ±1.5 N·m); Repeated reassembly by torque—seal performance is maintained through repeated reassemblies of the tube fitting at the same torque value; Visual confirmation on initial assembly—AbT nut covers the dynamic wedge when complete pull-up is achieved; Easy to install—torque wrench required; Sizes: ¼ in. and 6 mm for use with 0.035 in. and 1 mm wall tube respectively; Fitting body configurations—unions, elbows, tees, crosses, and male SAE; Meets the requirements of ECE R110 and ECE R67
스테인리스강 구조, 탄화플루오르 FKM O-링; 안정적이고 반복 가능한 밀폐 성능; 1/16 ~ 1 1/2 in. 인치 튜브 크기 제공
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
플랜지 파이핑 시스템에서 튜빙 시스템까지 나사 및 용접 없는 변환; ASME, DIN, EN, 및 JIS 표준에 맞는 플랜지 타입; 원피스 일체형 기계 가공된 단조 몸체; 50mm 및 2인치 까지의 Swagelok® 튜브 피팅 말단 연결구 사용 가능
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
1/16 in. 부터 1 in. 및 6 mm 에서 18 mm; 고순도 스텐레스강; 최초로 설계된 진정한 VCR 제품
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
PGI 시리즈 40, 50, 63, 100, 115 및 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 및 6 in.) 다이얼 크기; ASME, EN 및 JIS 에 따른 정확도; Swagelok® 튜브 어답터를 비롯한 다양한 연결구 제공; 중앙 후면, 하단 후면 및 하단 장착 구성; 스텐레스강 및 강화 플라스틱 구조; 액체 충전 및 비충전 형태로 제공

스웨즈락® 튜브 피팅의 장점
스웨즈락 튜브 피팅은 입증된 구조, 정밀한 제조 및 탁월한 원자재를 특징으로 하여 안전성과 신뢰성에 대한 최고의 기대치를 충족하도록 설계되었습니다.
장점 발견귀하를 위해 선별된 스웨즈락 리소스

피팅 소개: 나사 사이즈 및 피치(Pitch) 확인 방법
경력이 많은 전문가도 나사를 구별하는 데 어려움을 겪습니다. 스웨즈락의 프로덕트 매니저 Andy Hitchcock이 피팅에서 캘리퍼(caliper), 피치 게이지(pitch gauge), 나사 구별 가이드를 통해 나사 사이즈 및 피치(pitch)를 확인하는 방법을 알려드립니다.

압축 피팅으로 중압 오일 및 가스 애플리케이션 최적화
오일 및 가스 상부설비(topside asset)의 중압(Medium-pressure) 애플리케이션에서 압축 피팅이 어떻게 기존의 콘 & 쓰레드 연결에 비해 설치 속도와 성능상의 장점을 제공할 수 있는지 알아보십시오.

선양 고풍기 유한공사(Shenyang Blower Works Group)의 안전 및 신뢰성 개선 방법
선양 고풍기 유한공사(Shenyang Blower Works Group)가 안전 및 생산 효율성을 개선하고, 고객을 위해 일관성, 안정성 및 비용 절감을 실현할 수 있도록 스웨즈락 상하이가 어떻게 지원하였는지 소개합니다.

스웨즈락 튜브 피팅 설비
이 비디오는 일관성, 품질, 신뢰성에 대한 글로벌 명성을 얻은 스웨즈락 튜브 피팅 설비의 통합 단계들을 보여 줍니다.

스웨즈락 피팅
세계에서 가장 인정받은 기업들도 내구성이 오래 지속되는 연결구가 필요할 때면 스웨즈락을 찾습니다. 당사는 밀폐 무결성, 설비의 용이성, 가용성 및 지원 서비스와 관련하여 튜브 피팅 성능의 표준을 설정해 왔습니다. 당사의 2 페럴 스테인리스강 튜브 피팅은 일관성, 품질, 신뢰성에 관하여 글로벌한 명성을 얻었습니다. 이러한 명성은 당사의 제품 개선 노력과 ’수천 가지의 다양한 애플리케이션에서 피팅 성능에 의해 뒷받침이 됩니다.