スウェージロックの電動式チューブ・ベンダー
Swagelok電動式チューブ・ベンダーを使用すると、大口径チューブを正確かつ効率的に曲げることができます。このチューブ・ベンダーは取り扱いが容易で、作業時間を短縮し、労力も軽減できます。また、曲げ加工の際にチューブが波状になったり、損傷したりしません。
チューブ・ベンダーの選定について問い合わせるSwagelok電動式チューブ・ベンダーを使用すると、Swagelokチューブ継手 に使用可能な各種材質のチューブ(インチ・サイズまたはミリ・サイズ)を正確に曲げることができます。電子制御による直感的な操作で、チューブの取り付けを効率良く一貫して行うことが可能です。2つのベンド・シューでさまざまなサイズのチューブに対応するため、手持ちのツールの数を減らすことができます。
仕様
- 曲げ範囲:1~110°
- 使用可能なチューブ・サイズ:外径1~2 インチ(肉厚:1.24~5.59 mm)、25~50 mm(肉厚:1.2~5.0 mm)
- インチ・サイズ用のベンド・シューで、1 インチ、1 1/4 インチ、1 1/2 インチ、2 インチのチューブに使用できます。
- ミリ・サイズ用のベンド・シューで、25 mm、32 mm、38 mm、50 mmのチューブに使用できます。
寸法(縦置きの場合) | たて:112 cm、よこ:74 cm、奥行:76 cm |
質量 | 191 kg |
電力仕様 | MS-TBE-1:115 V(AC)、50/60 Hz、最大電流—13 A MS-TBE-2:230 V(AC)、50/60 Hz、最大電流—7 A |
Electric Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.

Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You

Essential Training in Fluid System Fundamentals
Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.

Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.