Swagelok® Ultrahigh-Purity Polymer Check Valves (CHP Series)
Swagelok CHP series UHP fluoropolymer check valves provide low cracking and reseal pressures, and their wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components.
Request More InformationOur CHP series UHP fluoropolymer O-ring-free poppet check valves are designed to maximize flow while reducing pressure drop, eliminate no-flow areas, and provide excellent leak integrity during thermal cycling.
- The O-ring-free design of the poppet ensures clean operation, and its contoured shape reduces turbulence and minimizes pressure drop
- A shell seal with a tongue-and-groove design provides excellent leak integrity during thermal cycling and high-pressure applications
- A spring composed of noncontaminating PFA material allows valve installation in any orientation. A positive stop prevents the spring from compressing to a solid height, allowing flow to sweep around spring coils to reduce entrapment.
- In medium body sizes, the retainer is designed to maximize flow and reduce pressure drop. In small body sizes, the retainer’s open-cage design ensures poppet alignment and eliminates no-flow areas.
These valves can be installed in any orientation and are available with fine thread flare and Nippon Pillar® Super 300 end connections.
Specifications
Working Pressures | Up to 80 psig (5.5 bar) |
Media Temperature | 50 to 185°F (10 to 85°C) |
Body Material | |
Small Body | Modified PTFE |
Medium Body | PFA |
Cracking Pressure | |
Small Body | Less than 1.5 psig (0.11 bar) |
Medium Body | Less than 0.9 psig (0.07 bar) |
Reseal Pressure | Up to 0.5 psig (0.04 bar) |
Flow Coefficient | Up to 4.1 |
End Connections | |
Type | Fine thread flare, Nippon Pillar® Super 300 |
Size | Small body: 1/4 and 3/8 in.; 6 and 10 mm Medium body: 1/2 and 3/4 in. |
CHP Series Ultrahigh-Purity Polymer Check Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現
瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

バルブやホースのタグを用いたメンテナンス・プログラム改善策
今回は、一般産業用流体システム全体でホースとバルブを対象とするタグ・システムを導入することで、メンテナンスの簡素化とシステム停止時間の最短化を実現する方法について、スウェージロックの専門スタッフ2人が紹介します。