隔膜密封阀 — 高纯度高压隔膜阀,DL 和 DS 系列
可提供以下规格的阀门:
- 1/4 至 3/8 in.(6 至 8 mm)
- –100°F (–73°C) 至 250°F (121°C)
- 316 不锈钢
- 2800 psig (192 bar) 至 3500 psig (241 bar)
您当地的世伟洛克授权销售与服务中心可能有其他选项。
-
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
6LV-DLBW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LV-DSBW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LV-DSBW6 316L VAR 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld SS-DLS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-DLS6 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-DLS6MM 316L Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-DLS8MM 316L Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting SS-DLV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-DLVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-DSM4F4A 316L Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-DSS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-DSS6 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-DSTW4 316L Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld SS-DSV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-DSVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR
产品供货情况(按商店位置分类)
小时