Catalogs
Needle and Metering Valves — Spare Parts and Accessories — Handle Kit
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| A-5K-14B-BK | - | - | - | - | - | View Product |
| A-5K-14G-BK | - | - | - | - | - | View Product |
| NY-2M-K6 | - | - | - | - | - | View Product |
| NY-5K-14G-BK | - | - | - | - | - | View Product |
| NY-5K-S | - | - | - | - | - | View Product |
| PH-5K-14K-BK | Résines phénolique | - | - | - | - | View Product |
| PH-5K-4K-BK | Phenolic | - | - | - | - | View Product |
| SS-5K-14B | Stainless Steel | - | - | - | - | View Product |
| SS-5K-6NB | Stainless Steel | - | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。