Catalogs
Spare Parts and Accessories — Element Kits
Maintain the efficiency and effectiveness of your Swagelok filter with the variety of gasket, spring, and element kits available.
Filters, FW, F, and TF Series
Features: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials
Gas Filters—FC Series
Features: Coalescing or particle filtration; Designed for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections
Similar Products
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。