Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.
-
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — Female Nuts
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2B-812-1 Brass 1/2 in. Female Swagelok® Tube Fitting - - B-1012-1 Brass 5/8 in. Female Swagelok® Tube Fitting - - B-302-1 Brass 3/16 in. Female Swagelok® Tube Fitting - - INC-402-1 Alloy 600 1/4 in. Female Swagelok® Tube Fitting - - M-202-1 Alloy 400/R-405 1/8 in. Female Swagelok® Tube Fitting - - T-102-1 PTFE 1/16 in. Female Swagelok® Tube Fitting - - T-6M2-1 PTFE 6 mm Female Swagelok® Tube Fitting - - B-12M2-1 Brass 12 mm Female Swagelok® Tube Fitting - - S-602-1 Carbon Steel 3/8 in. Female Swagelok® Tube Fitting - - PFA-822-1 PFA 1/2 in. Female Swagelok® Tube Fitting - - B-1212-1 Brass 3/4 in. Female Swagelok® Tube Fitting - - PFA-422-1 PFA 1/4 in. Female Swagelok® Tube Fitting - - S-812-1 Carbon Steel 1/2 in. Female Swagelok® Tube Fitting - - B-1412-1 Brass 7/8 in. Female Swagelok® Tube Fitting - - NY-6M2-1 Nylon 6 mm Female Swagelok® Tube Fitting - - B-1812-1 Brass 1 1/8 in. Female Swagelok® Tube Fitting - - NY-8M2-1 Nylon 8 mm Female Swagelok® Tube Fitting - - B-1612-1 Brass 1 in. Female Swagelok® Tube Fitting - - B-10M2-1 Brass 10 mm Female Swagelok® Tube Fitting - - B-8M2-1 Brass 8 mm Female Swagelok® Tube Fitting - - T-202-1 PTFE 1/8 in. Female Swagelok® Tube Fitting - - NY-202-1 Nylon 1/8 in. Female Swagelok® Tube Fitting - - 2507-602-1 Super Duplex Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - B-102-1 Brass 1/16 in. Female Swagelok® Tube Fitting - - B-202-1 Brass 1/8 in. Female Swagelok® Tube Fitting - - B-402-1 Brass 1/4 in. Female Swagelok® Tube Fitting - - B-602-1 Brass 3/8 in. Female Swagelok® Tube Fitting - - B-6M2-1 Brass 6 mm Female Swagelok® Tube Fitting - - HC-202-1 Alloy C-276 1/8 in. Female Swagelok® Tube Fitting - - HC-402-1 Alloy C-276 1/4 in. Female Swagelok® Tube Fitting - - HC-602-1 Alloy C-276 3/8 in. Female Swagelok® Tube Fitting - - HC-812-1 Alloy C-276 1/2 in. Female Swagelok® Tube Fitting - - M-402-1 Alloy 400/R-405 1/4 in. Female Swagelok® Tube Fitting - - M-602-1 Alloy 400/R-405 3/8 in. Female Swagelok® Tube Fitting - - M-812-1 Alloy 400/R-405 1/2 in. Female Swagelok® Tube Fitting - - NY-602-1 Nylon 3/8 in. Female Swagelok® Tube Fitting - - S-1212-1 Carbon Steel 3/4 in. Female Swagelok® Tube Fitting - - S-1612-1 Carbon Steel 1 in. Female Swagelok® Tube Fitting - - SS-1012-1 316 Stainless Steel 5/8 in. Female Swagelok® Tube Fitting - - SS-102-1 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting - - SS-10M2-1 316 Stainless Steel 10 mm Female Swagelok® Tube Fitting - - SS-1212-1 316 Stainless Steel 3/4 in. Female Swagelok® Tube Fitting - - SS-12M2-1 316 Stainless Steel 12 mm Female Swagelok® Tube Fitting - - SS-1412-1 316 Stainless Steel 7/8 in. Female Swagelok® Tube Fitting - - SS-14M2-1 316 Stainless Steel 14 mm Female Swagelok® Tube Fitting - - SS-15M2-1 316 Stainless Steel 15 mm Female Swagelok® Tube Fitting - - SS-1612-1 316 Stainless Steel 1 in. Female Swagelok® Tube Fitting - - SS-16M2-1 316 Stainless Steel 16 mm Female Swagelok® Tube Fitting - - SS-18M2-1 316 Stainless Steel 18 mm Female Swagelok® Tube Fitting - - SS-2002-1 316 Stainless Steel 1 1/4 in. Female Swagelok® Tube Fitting - - SS-202-1 316 Stainless Steel 1/8 in. Female Swagelok® Tube Fitting - - SS-20M2-1 316 Stainless Steel 20 mm Female Swagelok® Tube Fitting - - SS-22M2-1 316 Stainless Steel 22 mm Female Swagelok® Tube Fitting - - SS-2402-1 316 Stainless Steel 1 1/2 in. Female Swagelok® Tube Fitting - - SS-25M2-1 316 Stainless Steel 25 mm Female Swagelok® Tube Fitting - - SS-2M2-1 316 Stainless Steel 2 mm Female Swagelok® Tube Fitting - - SS-302-1 316 Stainless Steel 3/16 in. Female Swagelok® Tube Fitting - - SS-3202-1 316 Stainless Steel 2 in. Female Swagelok® Tube Fitting - - SS-3M2-1 316 Stainless Steel 3 mm Female Swagelok® Tube Fitting - - SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - SS-4M2-1 316 Stainless Steel 4 mm Female Swagelok® Tube Fitting - - SS-502-1 316 Stainless Steel 5/16 in. Female Swagelok® Tube Fitting - - SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - SS-6M2-1 316 Stainless Steel 6 mm Female Swagelok® Tube Fitting - - SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - SS-8M2-1 316 Stainless Steel 8 mm Female Swagelok® Tube Fitting - - T-402-1 PTFE 1/4 in. Female Swagelok® Tube Fitting - - 825-402-1 Alloy 825 1/4 in. Swagelok® Tube Fitting - - -
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — Ferrule Sets
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2S-600-SET Carbon Steel 3/8 in. Swagelok® Tube Fitting - - NY-300-SET Nylon 3/16 in. Swagelok® Tube Fitting - - B-12M0-SET Brass 12 mm Swagelok® Tube Fitting - - NY-500-SET Nylon 5/16 in. Swagelok® Tube Fitting - - S-400-SET Carbon Steel 1/4 in. Swagelok® Tube Fitting - - B-500-SET Brass 5/16 in. Swagelok® Tube Fitting - - B-8M0-SET Brass 8 mm Swagelok® Tube Fitting - - S-810-SET Carbon Steel 1/2 in. Swagelok® Tube Fitting - - B-100-SET Brass 1/16 in. Swagelok® Tube Fitting - - B-10M0-SET Brass 10 mm Swagelok® Tube Fitting - - B-200-SET Brass 1/8 in. Swagelok® Tube Fitting - - B-300-SET Brass 3/16 in. Swagelok® Tube Fitting - - B-400-SET Brass 1/4 in. Swagelok® Tube Fitting - - B-600-SET Brass 3/8 in. Swagelok® Tube Fitting - - B-6M0-SET Brass 6 mm Swagelok® Tube Fitting - - B-810-SET Brass 1/2 in. Swagelok® Tube Fitting - - M-400-SET Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting - - NY-200-SET Nylon 1/8 in. Swagelok® Tube Fitting - - NY-400-SET Nylon 1/4 in. Swagelok® Tube Fitting - - NY-600-SET Nylon 3/8 in. Swagelok® Tube Fitting - - NY-810-SET Nylon 1/2 in. Swagelok® Tube Fitting - - SS-100-SET 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-10M0-SET 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-12M0-SET 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-200-SET 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-300-SET 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - SS-400-SET 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-500-SET 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - SS-600-SET 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-6M0-SET 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-810-SET 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-8M0-SET 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - T-100-SET PTFE 1/16 in. Swagelok® Tube Fitting - - T-200-SET PTFE 1/8 in. Swagelok® Tube Fitting - - T-400-SET PTFE 1/4 in. Swagelok® Tube Fitting - - T-600-SET PTFE 3/8 in. Swagelok® Tube Fitting - - T-810-SET PTFE 1/2 in. Swagelok® Tube Fitting - - -
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — Tubing Inserts
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2B-10M5-8M Brass 10 mm - 8 mm ID Plastic Tubing Insert B-405-3 Brass 1/4 in. - 3/16 in. ID Plastic Tubing Insert B-8M5-6M Brass 8 mm - 6 mm ID Plastic Tubing Insert B-1215-10 Brass 3/4 in. - 5/8 in. ID Plastic Tubing Insert B-405-170 Brass 1/4 in. - 0.17 in. ID Plastic Tubing Insert B-405-2 Brass 1/4 in. - 1/8 in. ID Plastic Tubing Insert B-605-4 Brass 3/8 in. - 1/4 in. ID Plastic Tubing Insert B-6M5-4M Brass 6 mm - 4 mm ID Plastic Tubing Insert B-815-6 Brass 1/2 in. - 3/8 in. ID Plastic Tubing Insert SS-1015-8 Stainless Steel 5/8 in. - 1/2 in. ID Plastic Tubing Insert SS-10M5-8M Stainless Steel 10 mm - 8 mm ID Plastic Tubing Insert SS-1215-10 Stainless Steel 3/4 in. - 5/8 in. ID Plastic Tubing Insert SS-1215-8 Stainless Steel 3/4 in. - 1/2 in. ID Plastic Tubing Insert SS-12M5-10M Stainless Steel 12 mm - 10 mm ID Plastic Tubing Insert SS-12M5-8M Stainless Steel 12 mm - 8 mm ID Plastic Tubing Insert SS-1615-12 Stainless Steel 1 in. - 3/4 in. ID Plastic Tubing Insert SS-1615-14 Stainless Steel 1 in. - 7/8 in. ID Plastic Tubing Insert SS-305-2 Stainless Steel 3/16 in. - 1/8 in. ID Plastic Tubing Insert SS-405-170 Stainless Steel 1/4 in. - 0.17 in. ID Plastic Tubing Insert SS-405-2 Stainless Steel 1/4 in. - 1/8 in. ID Plastic Tubing Insert SS-405-3 Stainless Steel 1/4 in. - 3/16 in. ID Plastic Tubing Insert SS-505-3 Stainless Steel 5/16 in. - 3/16 in. ID Plastic Tubing Insert SS-505-4 Stainless Steel 5/16 in. - 1/4 in. ID Plastic Tubing Insert SS-605-277 Stainless Steel 3/8 in. - 0.277 in. ID Plastic Tubing Insert SS-605-3 Stainless Steel 3/8 in. - 3/16 in. ID Plastic Tubing Insert SS-605-4 Stainless Steel 3/8 in. - 1/4 in. ID Plastic Tubing Insert SS-6M5-4M Stainless Steel 6 mm - 4 mm ID Plastic Tubing Insert SS-815-4 Stainless Steel 1/2 in. - 1/4 in. ID Plastic Tubing Insert SS-815-6 Stainless Steel 1/2 in. - 3/8 in. ID Plastic Tubing Insert SS-8M5-6M Stainless Steel 8 mm - 6 mm ID Plastic Tubing Insert -
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — Back Ferrules
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2T-604-1 PTFE 3/8 in. - - - B-6M4-1 Brass 6 mm - - - B-10M4-1 Brass 10 mm - - - M-204-1 Alloy 400/R-405 1/8 in. - - - NY-10M4-1 Nylon 10 mm - - - NY-104-1 Nylon 1/16 in. - - - B-1814-1 Brass 1 1/8 in. - - - T-1014-1 PTFE 5/8 in. - - - B-1214-1 Brass 3/4 in. - - - M-404-1 Alloy 400/R-405 1/4 in. - - - B-4M4-1 Brass 4 mm - - - B-1614-1 Brass 1 in. - - - B-1414-1 Brass 7/8 in. - - - T-204-1 PTFE 1/8 in. - - - NY-8M4-1 Nylon 8 mm - - - B-12M4-1 Brass 12 mm - - - NY-6M4-1 Nylon 6 mm - - - B-8M4-1 Brass 8 mm - - - NY-4M4-1 Nylon 4 mm - - - NY-1014-1 Nylon 5/8 in. - - - NY-12M4-1 Nylon 12 mm - - - T-4M4-1 PTFE 4 mm - - - B-104-1 Brass 1/16 in. - - - T-104-1 PTFE 1/16 in. - - - B-1014-1 Brass 5/8 in. - - - B-814-1 Brass 1/2 in. - - - T-10M4-1 PTFE 10 mm - - - PFA-624-1 PFA 3/8 in. - - - B-604-1 Brass 3/8 in. - - - HC-204-1 Alloy C-276 1/8 in. - - - HC-404-1 Alloy C-276 1/4 in. - - - HC-604-1 Alloy C-276 3/8 in. - - - HC-814-1 Alloy C-276 1/2 in. - - - INC-404-1 Alloy 600 1/4 in. - - - M-604-1 Alloy 400/R-405 3/8 in. - - - M-814-1 Alloy 400/R-405 1/2 in. - - - NY-404-1 Nylon 1/4 in. - - - NY-604-1 Nylon 3/8 in. - - - NY-814-1 Nylon 1/2 in. - - - PFA-424-1 PFA 1/4 in. - - - PFA-824-1 PFA 1/2 in. - - - SS-1014-1 316 Stainless Steel 5/8 in. - - - SS-104-1 316 Stainless Steel 1/16 in. - - - SS-104-1-B1000 316 Stainless Steel 1/16 in. - - - SS-1214-1 316 Stainless Steel 3/4 in. - - - SS-12M4-1 316 Stainless Steel 12 mm - - - SS-1414-1 316 Stainless Steel 7/8 in. - - - SS-3204-1 316 Stainless Steel 2 in. - - - SS-3M4-1 316 Stainless Steel 3 mm - - - SS-404-1 316 Stainless Steel 1/4 in. - - - SS-404-1BQ 316 Stainless Steel 1/4 in. - - - SS-4M4-1 316 Stainless Steel 4 mm - - - SS-604-1 316 Stainless Steel 3/8 in. - - - SS-6M4-1 316 Stainless Steel 6 mm - - - SS-814-1 316 Stainless Steel 1/2 in. - - - SS-8M4-1 316 Stainless Steel 8 mm - - - T-1214-1 PTFE 3/4 in. - - - T-12M4-1 PTFE 12 mm - - - T-15M4-1 PTFE 15 mm - - - T-1614-1 PTFE 1 in. - - - T-304-1 PTFE 3/16 in. - - - T-3M4-1 PTFE 3 mm - - - T-404-1 PTFE 1/4 in. - - - T-504-1 PTFE 5/16 in. - - - T-6M4-1 PTFE 6 mm - - - T-814-1 PTFE 1/2 in. - - - T-8M4-1 PTFE 8 mm - - - 6ML-404-1A 6 Moly 1/4 in. - - - 6ML-604-1A 6 Moly 3/8 in. - - - 6ML-814-1A 6 Moly 1/2 in. - - - 825-404-1 Alloy 825 1/4 in. - - - B-204-1 Brass 1/8 in. - - - B-404-1 Brass 1/4 in. - - - SS-10M4-1 316 Stainless Steel 10 mm - - - SS-14M4-1 316 Stainless Steel 14 mm - - - SS-15M4-1 316 Stainless Steel 15 mm - - - SS-1614-1 316 Stainless Steel 1 in. - - - SS-16M4-1 316 Stainless Steel 16 mm - - - SS-18M4-1 316 Stainless Steel 18 mm - - - SS-2004-1 316 Stainless Steel 1 1/4 in. - - - SS-204-1 316 Stainless Steel 1/8 in. - - - SS-20M4-1 316 Stainless Steel 20 mm - - - SS-22M4-1 316 Stainless Steel 22 mm - - - SS-2404-1 316 Stainless Steel 1 1/2 in. - - - SS-25M4-1 316 Stainless Steel 25 mm - - - SS-28M4-1 316 Stainless Steel 28 mm - - - SS-2M4-1 316 Stainless Steel 2 mm - - - SS-304-1 316 Stainless Steel 3/16 in. - - - NY-1614-1 Nylon 1 in. - - - NY-1214-1 Nylon 3/4 in. - - - 6ML-1214-1A 6 Moly 3/4 in. - - - 6MO-814-1A 6 Moly 1/2 in. - - - -
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — Front Ferrules
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2M-403-1 Alloy 400/R-405 1/4 in. - - - NY-8M3-1 Nylon 8 mm - - - B-1613-1 Brass 1 in. - - - B-10M3-1 Brass 10 mm - - - NY-4M3-1 Nylon 4 mm - - - NY-203-1 Nylon 1/8 in. - - - T-103-1 PTFE 1/16 in. - - - B-1013-1 Brass 5/8 in. - - - B-813-1 Brass 1/2 in. - - - B-103-1 Brass 1/16 in. - - - B-8M3-1 Brass 8 mm - - - PFA-623-1 PFA 3/8 in. - - - T-10M3-1 PTFE 10 mm - - - NY-12M3-1 Nylon 12 mm - - - T-4M3-1 PTFE 4 mm - - - NY-10M3-1 Nylon 10 mm - - - B-12M3-1 Brass 12 mm - - - NY-1013-1 Nylon 5/8 in. - - - B-4M3-1 Brass 4 mm - - - B-1813-1 Brass 1 1/8 in. - - - SS-2M3-1 316 Stainless Steel 2 mm - - - SS-303-1 316 Stainless Steel 3/16 in. - - - SS-3203-1 316 Stainless Steel 2 in. - - - SS-3M3-1 316 Stainless Steel 3 mm - - - SS-403-1 316 Stainless Steel 1/4 in. - - - SS-4M3-1 316 Stainless Steel 4 mm - - - SS-503-1 316 Stainless Steel 5/16 in. - - - SS-603-1 316 Stainless Steel 3/8 in. - - - SS-6M3-1 316 Stainless Steel 6 mm - - - SS-813-1 316 Stainless Steel 1/2 in. - - - SS-8M3-1 316 Stainless Steel 8 mm - - - T-1213-1 PTFE 3/4 in. - - - T-12M3-1 PTFE 12 mm - - - T-1613-1 PTFE 1 in. - - - T-203-1 PTFE 1/8 in. - - - T-303-1 PTFE 3/16 in. - - - T-3M3-1 PTFE 3 mm - - - T-403-1 PTFE 1/4 in. - - - T-503-1 PTFE 5/16 in. - - - T-6M3-1 PTFE 6 mm - - - T-813-1 PTFE 1/2 in. - - - T-8M3-1 PTFE 8 mm - - - 2507-603-1 Super Duplex Stainless Steel 3/8 in. - - - 2507-813-1 Super Duplex Stainless Steel 1/2 in. - - - 825-403-1 Alloy 825 1/4 in. - - - B-203-1 Brass 1/8 in. - - - B-403-1 Brass 1/4 in. - - - B-603-1 Brass 3/8 in. - - - HC-203-1 Alloy C-276 1/8 in. - - - HC-403-1 Alloy C-276 1/4 in. - - - HC-603-1 Alloy C-276 3/8 in. - - - HC-813-1 Alloy C-276 1/2 in. - - - INC-403-1 Alloy 600 1/4 in. - - - M-603-1 Alloy 400/R-405 3/8 in. - - - M-813-1 Alloy 400/R-405 1/2 in. - - - NY-403-1 Nylon 1/4 in. - - - NY-603-1 Nylon 3/8 in. - - - NY-813-1 Nylon 1/2 in. - - - PFA-423-1 PFA 1/4 in. - - - PFA-823-1 PFA 1/2 in. - - - S-1213-1 Carbon Steel 3/4 in. - - - S-1613-1 Carbon Steel 1 in. - - - SS-1013-1 316 Stainless Steel 5/8 in. - - - SS-103-1 316 Stainless Steel 1/16 in. - - - SS-103-1-B1000 316 Stainless Steel 1/16 in. - - - SS-10M3-1 316 Stainless Steel 10 mm - - - SS-1213-1 316 Stainless Steel 3/4 in. - - - SS-12M3-1 316 Stainless Steel 12 mm - - - SS-1413-1 316 Stainless Steel 7/8 in. - - - SS-14M3-1 316 Stainless Steel 14 mm - - - SS-15M3-1 316 Stainless Steel 15 mm - - - SS-1613-1 316 Stainless Steel 1 in. - - - SS-16M3-1 316 Stainless Steel 16 mm - - - SS-18M3-1 316 Stainless Steel 18 mm - - - SS-2003-1 316 Stainless Steel 1 1/4 in. - - - SS-203-1 316 Stainless Steel 1/8 in. - - - SS-20M3-1 316 Stainless Steel 20 mm - - - SS-22M3-1 316 Stainless Steel 22 mm - - - SS-2403-1 316 Stainless Steel 1 1/2 in. - - - SS-25M3-1 316 Stainless Steel 25 mm - - - SS-28M3-1 316 Stainless Steel 28 mm - - - NY-1213-1 Nylon 3/4 in. - - - NY-1613-1 Nylon 1 in. - - - 2507-1213-1 Super Duplex Stainless Steel 3/4 in. - - - 2507-403-1 Super Duplex Stainless Steel 1/4 in. - - - 6MO-813-1 6-Moly 1/2 in. - - - -
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — Gap Inspection Gauges
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2MS-IG-1610 - 1 in., 25 mm - - - MS-IG-500 - 5/16 in., 8 mm - - - MS-IG-600 - 3/8 in. - - - MS-IG-612M - 1/4 in., 1/2 in., 6 mm, 8 mm, 10 mm, 12 mm - - - MS-IG-10M0 - 10 mm - - - MS-IG-468 - 1/4 in., 3/8 in., 1/2 in., 6 mm, 12 mm - - - MS-IG-1210 - 3/4 in., 18 mm - - - MS-IG-810 - 1/2 in., 12 mm - - - MS-IG-200 - 1/8 in., 2 mm, 3 mm - - - MS-IG-100 - 1/16 in. - - - MS-IG-1410 - 7/8 in., 20 mm, 22 mm - - - MS-IG-1010 - 5/8 in., 14 mm, 15 mm, 16 mm - - - MS-IG-400 - 1/4 in., 6 mm - - - -
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — Jam Nuts
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2SS-402-61 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-812-61 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-602-61 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - -
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — Male Nuts
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2SS-2F2-1GC 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-1F2-1GC 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - -
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — Nut and Ferrule Sets
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2B-810-NFSET Brass 1/2 in. Swagelok® Tube Fitting - - SS-12M0-NFSET 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-400-NFSET 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-600-NFSET 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-810-NFSET 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-10M0-NFSET 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-100-NFSET 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - B-600-NFSET Brass 3/8 in. Swagelok® Tube Fitting - - B-400-NFSET Brass 1/4 in. Swagelok® Tube Fitting - - SS-8M0-NFSET 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-6M0-NFSET 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-200-NFSET 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - -
Трубные обжимные фитинги и переходники — Запасные части и вспомогательное оборудование — O-Rings
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 2T-0-OR-111 PTFE Uniform O-Ring Size 111 - - - VT-7-OR-116 Fluorocarbon FKM Uniform O-Ring Size 116 - - - VT-7-OR-120 Fluorocarbon FKM Uniform O-Ring Size 120 - - - VT-7-OR-014 Fluorocarbon FKM Uniform O-Ring Size 014 - - - T-0-OR-010 PTFE Uniform O-Ring Size 010 - - - VT-7-OR-012 Fluorocarbon FKM Uniform O-Ring Size 012 - - - VT-7-OR-006 Fluorocarbon FKM Uniform O-Ring Size 006 - - - VT-7-OR-010 Fluorocarbon FKM Uniform O-Ring Size 010 - - - VT-7-OR-001-1/2 Fluorocarbon FKM 1/16 in. - - - VT-7-OR-215 Fluorocarbon FKM Uniform O-Ring Size 215 - - - VT-7-OR-111 Fluorocarbon FKM Uniform O-Ring Size 111 - - -
Наличие изделий по местоположению склада
часов