Flexible Tubing — End Connections
Your local authorized Swagelok sales and service center may have additional options.
-
Flexible Tubing — End Connections — Connectors for Plastic Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-2-HC-A-201 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter - - B-3-HC-1-2 Brass 1/8 in. Male NPT - - SS-2-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - B-5-HC-1-4 Brass 1/4 in. Male NPT - - SS-10-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-12-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - SS-12-HC-A-1211 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - SS-6-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - SS-8-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-8-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - SS-8-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-8-HC-1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-8-HC-7-8 316 Stainless Steel 1/2 in. Female NPT - - SS-8-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-8-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - SS-12-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-16-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - SS-16-HC-1-16 316 Stainless Steel 1 in. Male NPT - - SS-16-HC-A-1611 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - SS-2-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-2-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-2-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-3-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-3-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-3-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - SS-4-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-4-HC-1-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-4-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-4-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-4-HC-1-4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-4-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - SS-4-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-4-HC-7-2 316 Stainless Steel 1/8 in. Female NPT - - SS-4-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - SS-4-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-4-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-4-HC-A-6MTA 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - SS-5-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-5-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-5-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-6-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-6-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-6-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - SS-6-HC-1-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-6-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-6-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - SS-6-HC-7-6 316 Stainless Steel 3/8 in. Female NPT - - SS-6-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-6-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - -
Flexible Tubing — End Connections — Adapters for Convoluted Vacuum Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304-4-XOA 304 Stainless Steel 1/4 in. XOA Adapter - - 304-6-XOA 304 Stainless Steel 3/8 in. XOA Adapter - -
Product Availability by Store Location
Hours